Threaded inserts with a threaded wall replace stripped or broken threads with stronger threads, guaranteeing a stable connection. They have an inner thread that allows a bolt or screw to be inserted and firmly attached.
It is simple to install and remove, and it can help to avoid thread stripping or distortion that can occur when a screw or bolt is repeatedly inserted and released from the material. Once in position, the insert offers a secure fastening that will not move.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Threaded Inserts are available in metric or a combination of metric and inch.
Material: Carbon Steel, 303 Stainless Steel Series Code: SRTR1576, SRTR1575, SRTR1570, SRTR1566, SRTR1565, SRTR1560
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Int. thread type d1 | l1 | Insert Type | E x t d2 tol 2A | Material | Inst. thread tap tol. 2B | Int d1 tol 2B | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 10.7916 - £ 17.9928 | Request the lead time here |
UNF
|
0.43
|
Heavy Duty
|
9/16" - 12
|
Carbon Steel
|
9/16"-12
|
5/16" - 24
|
||
| £ 45.3594 - £ 75.6024 | Request the lead time here |
UNF
|
0.62
|
Heavy Duty
|
5/8" - 11
|
303 Stainless Steel
|
3/4"-16
|
7/16" - 20
|
||
| £ 147.2472 - £ 245.412 | Request the lead time here |
UNC
|
1.37
|
Heavy Duty
|
1 - 1/2" - 12
|
303 Stainless Steel
|
1-1/2"-12
|
1" - 8
|
||
| £ 17.289 - £ 28.815 | Request the lead time here |
UNC
|
0.31
|
Heavy Duty
|
7/16" - 14
|
303 Stainless Steel
|
7/16"-14
|
10-24
|
||
| £ 4.6002 - £ 7.6704 | Request the lead time here |
UNF
|
0.50
|
Heavy Duty
|
9/16"-12
|
303 Stainless Steel
|
9/16"-12
|
3/8"-24
|
||
| £ 24.7044 - £ 41.1672 | Request the lead time here |
UNC
|
0.68
|
Heavy Duty
|
7/8" - 14
|
303 Stainless Steel
|
7/8"-14
|
1/2" - 13
|
||
| £ 18.8292 - £ 31.3854 | Request the lead time here |
UNC
|
0.31
|
Heavy Duty
|
3/8" - 16
|
Carbon Steel
|
3/8"-16
|
8 - 32
|
||
| £ 96.4716 - £ 160.7928 | Request the lead time here |
UNF
|
1.37
|
Heavy Duty
|
1 - 1/2" - 12
|
Carbon Steel
|
1-1/2"-12
|
1" - 12
|
||
| £ 52.8666 - £ 88.1178 | Request the lead time here |
UNF
|
1.25
|
Heavy Duty
|
1 - 3/8" - 12
|
Carbon Steel
|
1-3/8"-12
|
7/8" - 14
|
||
| £ 2.5806 - £ 4.2942 | Request the lead time here |
UNF
|
0.31
|
Thinwall
|
5/16"-18
|
303 Stainless Steel
|
5/16"-18
|
10-32
|
||
| £ 52.8666 - £ 88.1178 | Request the lead time here |
UNC
|
1.25
|
Heavy Duty
|
1 - 3/8" - 12
|
Carbon Steel
|
1-3/8"-12
|
7/8" - 9
|
||
| £ 29.0904 - £ 48.4806 | Request the lead time here |
UNC
|
0.62
|
Heavy Duty
|
3/4" - 16
|
Carbon Steel
|
3/4"-16
|
7/6" - 14
|
||
| £ 18.258 - £ 30.4266 | Request the lead time here |
UNC
|
0.31
|
Heavy Duty
|
5/16" - 18
|
Carbon Steel
|
5/16"-18
|
6 - 32
|
||
| £ 15.9426 - £ 26.571 | Request the lead time here |
UNC
|
1.37
|
Heavy Duty
|
1-3/8"-12
|
Carbon Steel
|
1-3/8"-12
|
1"-8
|
||
| £ 6.834 - £ 11.3934 | 9 In stock |
UNC
|
0.62
|
Heavy Duty
|
3/4"-16
|
303 Stainless Steel
|
3/4"-16
|
1/2"-13
|
||
| £ 7.8132 - £ 13.0254 | Request the lead time here |
UNF
|
0.56
|
Thinwall
|
9/16"-12
|
303 Stainless Steel
|
9/16"-12
|
7/16"-20
|
||
| £ 4.3656 - £ 7.2726 | Request the lead time here |
UNF
|
0.43
|
Thinwall
|
7/16"-14
|
303 Stainless Steel
|
7/16"-14
|
5/16"-24
|
||
| £ 4.4472 - £ 7.4154 | Request the lead time here |
UNC
|
0.50
|
Thinwall
|
1/2"-13
|
303 Stainless Steel
|
1/2"-13
|
3/8"-16
|
||
| £ 2.2236 - £ 3.7128 | Request the lead time here |
UNC
|
0.37
|
Thinwall
|
3/8"-16
|
303 Stainless Steel
|
3/8"-16
|
1/4"-20
|
||
| £ 5.3346 - £ 8.8842 | Request the lead time here |
UNF
|
050
|
Thinwall
|
1/2"-13
|
303 Stainless Steel
|
1/2"-13
|
3/8"-16
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue