20218461
20218461
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 28.815 |
| 10 - 19 | £ 25.9386 |
| 20 - 49 | £ 24.4902 |
| 50 - 99 | £ 23.052 |
| 100 - 499 | £ 18.7272 |
| 500 + | £ 17.289 |
| Int d1 tol 2B | 10-24 |
|---|---|
| Int. thread type d1 | UNC |
| E x t d2 tol 2A | 7/16" - 14 |
| E x t. thread type d2 | UNC |
| l1 | 0.31 |
| Inst. tap drill size | 25/64" |
| Inst. thread tap tol. 2B | 7/16"-14 |
| Material | 303 Stainless Steel |
| Insert Type | Heavy Duty |
| Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue