Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | Colour | h | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0409 - £ 0.1063 | 9000 In stock |
0.472 in
12.0 mm
|
M12
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
1
|
||
| £ 0.0585 - £ 0.156 | 3700 In stock |
0.709 in
18.0 mm
|
M18
|
Yellow
|
0.709 in
18.0 mm
|
Metric
|
1
|
||
| £ 0.0608 - £ 0.1621 | 16000 In stock |
0.835 in
21.2 mm
|
1/2-19 in
|
Yellow
|
0.591 in
15.0 mm
|
GAS
|
1
|
||
| £ 0.0666 - £ 0.1775 | Request the lead time here |
0.866 in
22.0 mm
|
M22
|
Yellow
|
0.866 in
22.0 mm
|
Metric
|
1
|
||
| £ 0.0751 - £ 0.1969 | 31500 In stock |
1.035 in
26.3 mm
|
3/4-19 in
|
Yellow
|
0.937 in
23.8 mm
|
GAS
|
1
|
||
| £ 0.0698 - £ 0.1831 | Request the lead time here |
0.906 in
23.0 mm
|
5/8-19 in
|
Yellow
|
0.728 in
18.5 mm
|
GAS
|
1
|
||
| £ 0.0476 - £ 0.1249 | Request the lead time here |
0.512 in
13.0 mm
|
1/4-19 in
|
Yellow
|
0.433 in
11.0 mm
|
GAS
|
1
|
||
| £ 0.1143 - £ 0.2976 | 6450 In stock |
1.339 in
34.0 mm
|
#1-11 in
|
Yellow
|
0.709 in
18.0 mm
|
GAS
|
1
|
||
| £ 0.0592 - £ 0.1584 | Request the lead time here |
0.74 in
18.8 mm
|
3/4” x 16
|
Blue
|
0.559 in
14.2 mm
|
UNF Threads
|
1
|
||
| 10177365 | £ 0.063 - £ 0.1297 | 54450 In stock |
0.874 in
22.2 mm
|
7/8-14
|
Natural
|
0.65 in
16.5 mm
|
JIC
|
2
|
|
| £ 0.0762 - £ 0.1562 | 3000 In stock |
1.055 in
26.8 mm
|
1-1/16-12 in
|
Natural
|
0.752 in
19.1 mm
|
JIC
|
2
|
||
| £ 0.0642 - £ 0.1706 | 10000 In stock |
0.787 in
20.0 mm
|
M20
|
Yellow
|
0.787 in
20.0 mm
|
Metric
|
1
|
||
| £ 0.0721 - £ 0.1886 | 19600 In stock |
0.984 in
25.0 mm
|
1" x 14
|
Blue
|
0.65 in
16.5 mm
|
UNF Threads
|
1
|
||
| £ 0.0524 - £ 0.14 | 3500 In stock |
0.551 in
14.0 mm
|
9/16-18 in
|
Blue
|
0.476 in
12.1 mm
|
JIC
|
1
|
||
| £ 0.3104 - £ 0.8291 | 33 In stock |
1.87 in
47.5 mm
|
1 7/8” x 12
|
Blue
|
0.949 in
24.1 mm
|
UNF Threads
|
1
|
||
| £ 0.0654 - £ 0.1342 | Request the lead time here |
0.984 in
25.0 mm
|
#1-14
|
Natural
|
0.65 in
16.5 mm
|
JIC
|
2
|
||
| £ 0.0524 - £ 0.1068 | 24500 In stock |
0.677 in
17.2 mm
|
11/16-16
|
Natural
|
0.476 in
12.1 mm
|
JIC
|
2
|
||
| £ 0.1058 - £ 0.2211 | 44200 In stock |
1.433 in
36.4 mm
|
1-7/16-12
|
Blue
|
0.752 in
19.1 mm
|
JIC
|
2
|
||
| £ 0.0748 - £ 0.1562 | 24000 In stock |
1.055 in
26.8 mm
|
1-1/16-12 in
|
Blue
|
0.752 in
19.1 mm
|
JIC
|
2
|
||
| £ 0.0945 - £ 0.1937 | 2200 In stock |
1.303 in
33.1 mm
|
1-5/16-12 in
|
Blue
|
0.752 in
19.1 mm
|
JIC
|
2