Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | Colour | h | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0483 - £ 0.0994 | 10400 In stock |
0.551 in
14.0 mm
|
9/16-18
|
Natural
|
0.476 in
12.1 mm
|
JIC
|
2
|
||
| £ 0.0721 - £ 0.0735 | 1359 In stock |
0.516 in
13.1 mm
|
|
Natural
|
0.528 in
13.4 mm
|
|
1
|
||
| £ 0.1686 - £ 0.1757 | 6627 In stock |
0.846 in
21.5 mm
|
|
Natural
|
0.587 in
14.9 mm
|
|
1
|
||
| £ 0.1686 - £ 0.1757 | 3738 In stock |
0.831 in
21.1 mm
|
|
Natural
|
0.587 in
14.9 mm
|
|
1
|
||
| £ 0.0395 - £ 0.0807 | Request the lead time here |
0.665 in
16.9 mm
|
3/8 in
|
Blue
|
0.492 in
12.5 mm
|
NPT
|
2
|
||
| £ 0.4606 - £ 0.9594 | 902 In stock |
2.508 in
63.7 mm
|
2-1/2-12 in
|
Blue
|
1.201 in
30.5 mm
|
JIC
|
2
|
||
| £ 0.3798 - £ 0.7813 | 2340 In stock |
1.87 in
47.5 mm
|
1-7/8-12 in
|
Natural
|
0.949 in
24.1 mm
|
JIC
|
2
|
||
| 10177549 | £ 0.0355 - £ 0.073 | 16250 In stock |
0.366 in
9.3 mm
|
3/8-24
|
Natural
|
0.437 in
11.1 mm
|
JIC
|
2
|
|
| £ 0.0704 - £ 0.1443 | 38700 In stock |
0.492 in
12.5 mm
|
1/2-20
|
Natural
|
0.461 in
11.7 mm
|
JIC
|
2
|
||
| £ 0.3798 - £ 0.7813 | 900 In stock |
1.87 in
47.5 mm
|
1-7/8-12 in
|
Blue
|
0.949 in
24.1 mm
|
JIC
|
2
|
||
| £ 0.0523 - £ 0.1092 | 14950 In stock |
0.366 in
9.3 mm
|
3/8-24
|
Blue
|
0.437 in
11.1 mm
|
JIC
|
2
|
||
| £ 0.047 - £ 0.0959 | 11250 In stock |
0.492 in
12.5 mm
|
1/2-20
|
Blue
|
0.461 in
11.7 mm
|
JIC
|
2
|
||
| £ 0.2579 - £ 0.6883 | 480 In stock |
1.669 in
42.4 mm
|
1-11/16-12 in
|
Blue
|
0.827 in
21.0 mm
|
JIC
|
1
|
||
| £ 0.0654 - £ 0.1342 | 4000 In stock |
0.984 in
25.0 mm
|
#1-14 in
|
Blue
|
0.65 in
16.5 mm
|
JIC
|
2
|
||
| £ 0.0467 - £ 0.0951 | 12655 In stock |
0.819 in
20.8 mm
|
1/2 in
|
Blue
|
0.642 in
16.3 mm
|
NPT
|
2
|
||
| £ 0.0982 - £ 0.2014 | 100400 In stock |
1.307 in
33.2 mm
|
1 in
|
Blue
|
0.783 in
19.9 mm
|
NPT
|
2
|
||
| £ 0.1672 - £ 0.3454 | 2600 In stock |
1.642 in
41.7 mm
|
1-1/4 in
|
Blue
|
0.839 in
21.3 mm
|
NPT
|
2
|
||
| £ 0.2948 - £ 0.3061 | Request the lead time here |
1.315 in
33.4 mm
|
|
Natural
|
0.898 in
22.8 mm
|
|
1
|
||
| £ 0.2551 - £ 0.5182 | 21600 In stock |
1.669 in
42.4 mm
|
1-11/16-12
|
Natural
|
0.827 in
21.0 mm
|
JIC
|
2
|
||
| £ 0.4705 - £ 0.9594 | 2640 In stock |
2.508 in
63.7 mm
|
2-1/2-12 in
|
Natural
|
1.201 in
30.5 mm
|
JIC
|
2