Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.

  • Quick fitting and release.
  • Simple tear-away tab design.
  • Versatile cap solution that is ideal for numerous applications.
  • Protection for UNF/JIC or NPT theads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
77 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size Colour h Thread Standard Type View
£ 0.0381 - £ 0.0781 64350 In stock
11.0 mm
7/16-20
Natural
11.7 mm
JIC
2
£ 0.4606 - £ 0.9594 902 In stock
63.7 mm
2-1/2-12 in
Blue
30.5 mm
JIC
2
£ 0.0523 - £ 0.1092 14950 In stock
9.3 mm
3/8-24
Blue
11.1 mm
JIC
2
£ 0.4705 - £ 0.9594 2640 In stock
63.7 mm
2-1/2-12 in
Natural
30.5 mm
JIC
2
£ 0.2551 - £ 0.5182 3360 In stock
42.4 mm
1-11/16-12
Blue
21.0 mm
JIC
2
£ 0.0704 - £ 0.1443 38700 In stock
12.5 mm
1/2-20
Natural
11.7 mm
JIC
2
10177358 £ 0.063 - £ 0.1297 2700 In stock
22.2 mm
7/8-14 in
Blue
16.5 mm
JIC
2
£ 0.0654 - £ 0.1342 3600 In stock
25.0 mm
#1-14
Natural
16.5 mm
JIC
2
£ 0.0797 - £ 0.1477 Request the lead time here
29.8 mm
1-3/16-12
Natural
19.1 mm
JIC
2
£ 0.0524 - £ 0.1068 Request the lead time here
17.2 mm
11/16-16
Natural
12.1 mm
JIC
2
£ 0.0937 - £ 0.1736 Request the lead time here
29.8 mm
1-3/16-12
Blue
19.1 mm
JIC
2
£ 0.0997 - £ 0.2655 500 In stock
9.8 mm
1/8 in
Blue
8.1 mm
NPT
2
£ 0.1672 - £ 0.3454 12220 In stock
41.7 mm
1-1/4 in
Blue
21.3 mm
NPT
2
£ 0.0774 - £ 0.228 Request the lead time here
26.2 mm
1/4 in
Blue
12.5 mm
NPT
2
£ 0.1545 - £ 0.1601 Request the lead time here
17.6 mm
Natural
14.5 mm
1
£ 0.0395 - £ 0.0807 Request the lead time here
16.9 mm
3/8 in
Blue
12.5 mm
NPT
2
£ 0.0982 - £ 0.2014 88400 In stock
33.2 mm
1 in
Blue
19.9 mm
NPT
2
£ 0.0721 - £ 0.0735 Request the lead time here
13.1 mm
Natural
13.4 mm
1
£ 0.0603 - £ 0.1262 2390 In stock
20.4 mm
13/16-16
Blue
14.2 mm
JIC
2
£ 0.0467 - £ 0.0951 Request the lead time here
20.8 mm
1/2 in
Blue
16.3 mm
NPT
2
  • of 4
Tear Tab Cap 11.0 mm LDPE Natural

10177587

Price Range
£ 0.0781 - £ 0.0381

Stock Levels
64350 In stock
Attributes
  • d
    11.0 mm
  • h
    11.7 mm
  • Thread Size
    7/16-20
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 63.27 mm LDPE Blue

10177556

Price Range
£ 0.9594 - £ 0.4606

Stock Levels
902 In stock
Attributes
  • d
    63.7 mm
  • h
    30.5 mm
  • Thread Size
    2-1/2-12 in
  • Thread Standard
    SAE
  • Thread Standard
    JIC
Tear Tab Cap 9.25 mm LDPE Blue

10177532

Price Range
£ 0.1092 - £ 0.0523

Stock Levels
14950 In stock
Attributes
  • d
    9.3 mm
  • h
    11.1 mm
  • Thread Size
    3/8-24
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 63.27 mm LDPE Natural

10177563

Price Range
£ 0.9594 - £ 0.4705

Stock Levels
2640 In stock
Attributes
  • d
    63.7 mm
  • h
    30.5 mm
  • Thread Size
    2-1/2-12 in
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 42.37 mm LDPE Blue

10177495

Price Range
£ 0.5182 - £ 0.2551

Stock Levels
3360 In stock
Attributes
  • d
    42.4 mm
  • h
    21.0 mm
  • Thread Size
    1-11/16-12
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 12.45 mm LDPE Natural

10177600

Price Range
£ 0.1443 - £ 0.0704

Stock Levels
38700 In stock
Attributes
  • d
    12.5 mm
  • h
    11.7 mm
  • Thread Size
    1/2-20
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 22.17 mm LDPE Blue

10177358

Price Range
£ 0.1297 - £ 0.063

Stock Levels
2700 In stock
Attributes
  • d
    22.2 mm
  • h
    16.5 mm
  • Thread Size
    7/8-14 in
  • Thread Standard
    SAE
  • Thread Standard
    JIC
Tear Tab Cap 25.04 mm LDPE Natural

10177389

Price Range
£ 0.1342 - £ 0.0654

Stock Levels
3600 In stock
Attributes
  • d
    25.0 mm
  • h
    16.5 mm
  • Thread Size
    #1-14
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 29.77 mm LDPE Natural

10177426

Price Range
£ 0.1477 - £ 0.0797

Stock Levels
Request the lead time here
Attributes
  • d
    29.8 mm
  • h
    19.1 mm
  • Thread Size
    1-3/16-12
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 17.15 mm LDPE Natural

10177648

Price Range
£ 0.1068 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • d
    17.2 mm
  • h
    12.1 mm
  • Thread Size
    11/16-16
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap 29.77 mm LDPE Blue

10177419

Price Range
£ 0.1736 - £ 0.0937

Stock Levels
Request the lead time here
Attributes
  • d
    29.8 mm
  • h
    19.1 mm
  • Thread Size
    1-3/16-12
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap NPT Threads 9.8 mm LDPE Blue

10178539

Price Range
£ 0.2655 - £ 0.0997

Stock Levels
500 In stock
Attributes
  • d
    9.8 mm
  • h
    8.1 mm
  • Thread Size
    1/8 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap NPT Threads 41.73 mm LDPE Blue

10178508

Price Range
£ 0.3454 - £ 0.1672

Stock Levels
12220 In stock
Attributes
  • d
    41.7 mm
  • h
    21.3 mm
  • Thread Size
    1-1/4 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap NPT Threads 13.49 mm LDPE Blue

10178522

Price Range
£ 0.228 - £ 0.0774

Stock Levels
Request the lead time here
Attributes
  • d
    26.2 mm
  • h
    12.5 mm
  • Thread Size
    1/4 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 17.6 mm 14.5 mm LDPE Natural

10325216

Price Range
£ 0.1601 - £ 0.1545

Stock Levels
Request the lead time here
Attributes
  • d
    17.6 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Type
    1
Tear Tab Cap NPT Threads 16.89 mm LDPE Blue

10178577

Price Range
£ 0.0807 - £ 0.0395

Stock Levels
Request the lead time here
Attributes
  • d
    16.9 mm
  • h
    12.5 mm
  • Thread Size
    3/8 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap NPT Threads 33.15 mm LDPE Blue

10178546

Price Range
£ 0.2014 - £ 0.0982

Stock Levels
88400 In stock
Attributes
  • d
    33.2 mm
  • h
    19.9 mm
  • Thread Size
    1 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene
Tear Tab Cap 13.1 mm 13.4 mm LDPE Natural

10325193

Price Range
£ 0.0735 - £ 0.0721

Stock Levels
Request the lead time here
Attributes
  • d
    13.1 mm
  • h
    13.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Type
    1
Tear Tab Cap 20.37 mm LDPE Blue

10177679

Price Range
£ 0.1262 - £ 0.0603

Stock Levels
2390 In stock
Attributes
  • d
    20.4 mm
  • h
    14.2 mm
  • Thread Size
    13/16-16
  • Thread Standard
    JIC
  • Thread Standard
    SAE
Tear Tab Cap NPT Threads 20.75 mm LDPE Blue

10178515

Price Range
£ 0.0951 - £ 0.0467

Stock Levels
Request the lead time here
Attributes
  • d
    20.8 mm
  • h
    16.3 mm
  • Thread Size
    1/2 in
  • Thread Standard
    NPT
  • Full Material
    Low Density Polyethylene