Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | Colour | h | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.084 - £ 0.2195 | 751 In stock |
1.051 in
26.7 mm
|
1-1/16-12 in
|
Blue
|
0.748 in
19.0 mm
|
JIC
|
1
|
||
| £ 0.0748 - £ 0.1562 | 24000 In stock |
1.055 in
26.8 mm
|
1-1/16-12 in
|
Blue
|
0.752 in
19.1 mm
|
JIC
|
2
|
||
| £ 0.3798 - £ 0.7813 | 2340 In stock |
1.87 in
47.5 mm
|
1-7/8-12 in
|
Natural
|
0.949 in
24.1 mm
|
JIC
|
2
|
||
| 10177549 | £ 0.0355 - £ 0.073 | 16250 In stock |
0.366 in
9.3 mm
|
3/8-24
|
Natural
|
0.437 in
11.1 mm
|
JIC
|
2
|
|
| £ 0.3798 - £ 0.7813 | 900 In stock |
1.87 in
47.5 mm
|
1-7/8-12 in
|
Blue
|
0.949 in
24.1 mm
|
JIC
|
2
|
||
| £ 0.0523 - £ 0.1092 | 14950 In stock |
0.366 in
9.3 mm
|
3/8-24
|
Blue
|
0.437 in
11.1 mm
|
JIC
|
2
|
||
| £ 0.047 - £ 0.0959 | 11250 In stock |
0.492 in
12.5 mm
|
1/2-20
|
Blue
|
0.461 in
11.7 mm
|
JIC
|
2
|
||
| 10177358 | £ 0.063 - £ 0.1297 | Request the lead time here |
0.874 in
22.2 mm
|
7/8-14 in
|
Blue
|
0.65 in
16.5 mm
|
JIC
|
2
|
|
| £ 0.3104 - £ 0.8291 | 33 In stock |
1.87 in
47.5 mm
|
1 7/8” x 12
|
Blue
|
0.949 in
24.1 mm
|
UNF Threads
|
1
|
||
| £ 0.0654 - £ 0.1342 | Request the lead time here |
0.984 in
25.0 mm
|
#1-14
|
Natural
|
0.65 in
16.5 mm
|
JIC
|
2
|
||
| £ 0.1771 - £ 0.3641 | 13000 In stock |
1.614 in
41.0 mm
|
1-5/8-12 in
|
Blue
|
0.827 in
21.0 mm
|
JIC
|
2
|
||
| £ 0.0721 - £ 0.1886 | 19600 In stock |
0.984 in
25.0 mm
|
1" x 14
|
Blue
|
0.65 in
16.5 mm
|
UNF Threads
|
1
|
||
| £ 0.1009 - £ 0.287 | Request the lead time here |
1.303 in
33.1 mm
|
15⁄16” x 12
|
Blue
|
0.748 in
19.0 mm
|
UNF Threads
|
1
|
||
| £ 0.0797 - £ 0.1477 | 3120 In stock |
1.173 in
29.8 mm
|
1-3/16-12
|
Natural
|
0.752 in
19.1 mm
|
JIC
|
2
|
||
| £ 0.1078 - £ 0.2211 | 3800 In stock |
1.433 in
36.4 mm
|
1-7/16-12
|
Natural
|
0.752 in
19.1 mm
|
JIC
|
2
|
||
| £ 0.0524 - £ 0.1068 | 24500 In stock |
0.677 in
17.2 mm
|
11/16-16
|
Natural
|
0.476 in
12.1 mm
|
JIC
|
2
|
||
| £ 0.0704 - £ 0.1443 | 38700 In stock |
0.492 in
12.5 mm
|
1/2-20
|
Natural
|
0.461 in
11.7 mm
|
JIC
|
2
|
||
| 10177686 | £ 0.0603 - £ 0.1262 | Request the lead time here |
0.803 in
20.4 mm
|
13/16-16 in
|
Natural
|
0.559 in
14.2 mm
|
JIC
|
2
|
|
| £ 0.0945 - £ 0.1937 | 2200 In stock |
1.303 in
33.1 mm
|
1-5/16-12 in
|
Blue
|
0.752 in
19.1 mm
|
JIC
|
2
|
||
| £ 0.4606 - £ 0.9594 | 902 In stock |
2.508 in
63.7 mm
|
2-1/2-12 in
|
Blue
|
1.201 in
30.5 mm
|
JIC
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue