Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | Colour | h | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0666 - £ 0.1775 | Request the lead time here |
0.866 in
22.0 mm
|
M22
|
Yellow
|
0.866 in
22.0 mm
|
Metric
|
1
|
||
| £ 0.0608 - £ 0.1621 | Request the lead time here |
0.835 in
21.2 mm
|
1/2-19 in
|
Yellow
|
0.591 in
15.0 mm
|
GAS
|
1
|
||
| £ 0.0585 - £ 0.156 | Request the lead time here |
0.709 in
18.0 mm
|
M18
|
Yellow
|
0.709 in
18.0 mm
|
Metric
|
1
|
||
| £ 0.0409 - £ 0.1063 | 40000 In stock |
0.472 in
12.0 mm
|
M12
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
1
|
||
| £ 0.0524 - £ 0.14 | 3500 In stock |
0.551 in
14.0 mm
|
9/16-18 in
|
Blue
|
0.476 in
12.1 mm
|
JIC
|
1
|
||
| £ 0.0654 - £ 0.1342 | 4000 In stock |
0.984 in
25.0 mm
|
#1-14 in
|
Blue
|
0.65 in
16.5 mm
|
JIC
|
2
|
||
| £ 0.1009 - £ 0.287 | Request the lead time here |
1.303 in
33.1 mm
|
15⁄16” x 12
|
Blue
|
0.748 in
19.0 mm
|
UNF Threads
|
1
|
||
| £ 0.3104 - £ 0.8291 | 33 In stock |
1.87 in
47.5 mm
|
1 7/8” x 12
|
Blue
|
0.949 in
24.1 mm
|
UNF Threads
|
1
|
||
| 10177358 | £ 0.063 - £ 0.1297 | 11700 In stock |
0.874 in
22.2 mm
|
7/8-14 in
|
Blue
|
0.65 in
16.5 mm
|
JIC
|
2
|
|
| £ 0.0937 - £ 0.1736 | Request the lead time here |
1.173 in
29.8 mm
|
1-3/16-12
|
Blue
|
0.752 in
19.1 mm
|
JIC
|
2
|
||
| £ 0.0654 - £ 0.1342 | 3600 In stock |
0.984 in
25.0 mm
|
#1-14
|
Natural
|
0.65 in
16.5 mm
|
JIC
|
2
|
||
| £ 0.0963 - £ 0.2575 | 2100 In stock |
1.161 in
29.5 mm
|
7/8-19 in
|
Yellow
|
0.984 in
25.0 mm
|
GAS
|
1
|
||
| £ 0.0721 - £ 0.1886 | 21600 In stock |
0.984 in
25.0 mm
|
1" x 14
|
Blue
|
0.65 in
16.5 mm
|
UNF Threads
|
1
|
||
| £ 0.0564 - £ 0.1498 | 74000 In stock |
0.673 in
17.1 mm
|
11/16-16 in
|
Blue
|
0.476 in
12.1 mm
|
JIC
|
1
|
||
| £ 0.2579 - £ 0.6883 | 480 In stock |
1.669 in
42.4 mm
|
1-11/16-12 in
|
Blue
|
0.827 in
21.0 mm
|
JIC
|
1
|
||
| £ 0.088 - £ 0.3136 | 5600 In stock |
1.173 in
29.8 mm
|
1-3/16-12 in
|
Blue
|
0.748 in
19.0 mm
|
JIC
|
1
|
||
| £ 0.1141 - £ 0.3109 | 4098 In stock |
1.433 in
36.4 mm
|
1-7/16-12 in
|
Blue
|
0.748 in
19.0 mm
|
JIC
|
1
|
||
| £ 0.0476 - £ 0.1249 | Request the lead time here |
0.512 in
13.0 mm
|
1/4-19 in
|
Yellow
|
0.433 in
11.0 mm
|
GAS
|
1
|
||
| £ 0.0751 - £ 0.1969 | 40500 In stock |
1.035 in
26.3 mm
|
3/4-19 in
|
Yellow
|
0.937 in
23.8 mm
|
GAS
|
1
|
||
| £ 0.0544 - £ 0.1443 | Request the lead time here |
0.61 in
15.5 mm
|
5/8-18 in
|
Blue
|
0.476 in
12.1 mm
|
JIC
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue