Menu Search

Tapered Caps & Plugs - Wide Flange

In stock

Wide Flange Tapered Caps and Plugs offers additional protection to the surrounding area on the bearing surface. The wider flange keeps the part from being accidently pushed down through the mating part. Designed to be used as a plug or a cap. The tapered profile allows the part to plug muliple inner diameters or cap multiple outside diameters.

These dual function components are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

Featureing a straight forward push-fit design, they are easy to insall and remove.

  • Prevents the plug from being accidentally pushed down through the contact piece.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
Material: LDPE, LDPE - PIR Colour: Red, Blue, Yellow Series Code: SR1001, SR1115, SRF0030

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
83 results
Product SKUs information
Item Code Price range Availability d2 d1 D h d3 d4 Type View
£ 0.5678 - £ 1.1925 Request the lead time here
57.0 mm
53.0 mm
69.0 mm
25.5 mm
50.9 mm
55.5 mm
2
£ 1.0704 - £ 2.2478 Request the lead time here
82.6 mm
77.0 mm
96.0 mm
25.5 mm
74.2 mm
80.8 mm
2
£ 1.3081 - £ 2.7471 Request the lead time here
95.5 mm
94.0 mm
108.0 mm
19.5 mm
91.7 mm
94.8 mm
2
  • of 5
Tapered Cap & Plug LDPE 53.0 mm 57.0 mm Yellow

3140000

Price Range
£ 1.1925 - £ 0.5678

Stock Levels
Request the lead time here
Attributes
  • d3
    50.9 mm
  • d4
    55.5 mm
  • d1
    53.0 mm
  • d2
    57.0 mm
  • D
    69.0 mm
Tapered Cap & Plug LDPE 77.0 mm 82.6 mm Yellow

3150000

Price Range
£ 2.2478 - £ 1.0704

Stock Levels
Request the lead time here
Attributes
  • d3
    74.2 mm
  • d4
    80.8 mm
  • d1
    77.0 mm
  • d2
    82.6 mm
  • D
    96.0 mm
Tapered Cap & Plug LDPE 94.0 mm 95.5 mm Yellow

3155000

Price Range
£ 2.7471 - £ 1.3081

Stock Levels
Request the lead time here
Attributes
  • d3
    91.7 mm
  • d4
    94.8 mm
  • d1
    94.0 mm
  • d2
    95.5 mm
  • D
    108.0 mm