Standard Tapered Caps and Plugs are designed to function as both caps and plugs. They can accommodate over 140 sizes due to their tapered shape. Commonly used to protect against damage, dirt, moisture and other corrosive chemicals during storage and shipping. They are widely applicable across various industries. Simple to install and remove, they provide a cost-effective solution.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | To Fit Thread Size as Plug | d1 | Colour | d2 | d3 | To Fit Thread Size as Cap | d4 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0512 - £ 0.0797 | Request the lead time here |
|
|
Green
|
|
|
|
|
||
| £ 0.1174 - £ 0.1305 | Request the lead time here |
|
|
Green
|
|
|
|
|
||
| £ 0.1977 - £ 0.2196 | Request the lead time here |
|
|
Green
|
|
|
|
|
||
| £ 0.0466 - £ 0.0518 | Request the lead time here |
|
|
Green
|
|
|
|
|
||
| £ 0.0554 - £ 0.0862 | Request the lead time here |
|
|
Green
|
|
|
|
|
||
| £ 0.0441 - £ 0.0687 | Request the lead time here |
|
1.181 in
30.0 mm
|
Green
|
1.283 in
32.6 mm
|
1.083 in
27.5 mm
|
|
1.209 in
30.7 mm
|
||
| £ 0.0416 - £ 0.0462 | Request the lead time here |
|
|
Green
|
|
|
|
|
||
| £ 0.0491 - £ 0.0546 | Request the lead time here |
|
|
Green
|
|
|
|
|
||
| £ 0.0533 - £ 0.0829 | Request the lead time here |
|
|
Green
|
|
|
|
|
||
| £ 0.0245 - £ 0.0381 | 4500 In stock |
|
|
Green
|
|
|
|
|
||
| £ 0.0251 - £ 0.0391 | Request the lead time here |
|
|
Green
|
|
|
|
|
||
| £ 0.027 - £ 0.0421 | Request the lead time here |
|
|
Green
|
|
|
|
|
||
| £ 0.9839 - £ 1.5306 | Request the lead time here |
|
|
Green
|
|
|
|
|
||
| £ 1.2954 - £ 2.015 | Request the lead time here |
|
|
Green