Quantity | Unit price |
---|---|
1500 - 7499 | £ 0.0462 |
7500 + | £ 0.0416 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 1.244 in |
---|---|
D | 31.6 mm |
d1 | 26.6 mm |
d1 | 1.047 in |
d2 | 29.7 mm |
d2 | 1.169 in |
d3 | 0.969 in |
d3 | 24.6 mm |
d4 | 28.3 mm |
d4 | 1.114 in |
h | 26.3 mm |
h | 1.035 in |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue