Heavy-duty Tapered Caps and Plugs protect both threaded and non-threaded pipelines and ports. Features a thicker wall and a seal ring, resulting in more protection and damage resistance than the ordinary version. Used for applications in machinery, automotive and industrial.
Material: LDPE Colour: White, Red Series Code: SR1003
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | D | d2 | d3 | d4 | h | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.4946 - £ 1.1135 | Request the lead time here |
1.681 in
42.7 mm
|
2 in
50.8 mm
|
1.752 in
44.5 mm
|
1.543 in
39.2 mm
|
1.642 in
41.7 mm
|
0.752 in
19.1 mm
|
3
|
||
| £ 0.1043 - £ 0.236 | 2000 In stock |
0.437 in
11.1 mm
|
0.646 in
16.4 mm
|
0.5 in
12.7 mm
|
0.35 in
8.9 mm
|
0.421 in
10.7 mm
|
0.437 in
11.1 mm
|
2
|
||
| £ 0.6335 - £ 1.4351 | Request the lead time here |
1.929 in
49 mm
|
2.35 in
59.7 mm
|
2.008 in
51 mm
|
1.815 in
46.1 mm
|
1.894 in
48.1 mm
|
0.752 in
19.1 mm
|
3
|
||
| £ 0.4989 - £ 1.1268 | 200 In stock |
0.819 in
20.8 mm
|
1.118 in
28.4 mm
|
0.898 in
22.8 mm
|
0.709 in
18 mm
|
0.803 in
20.4 mm
|
0.638 in
16.2 mm
|
2
|
||
| £ 0.1077 - £ 0.2439 | 1140 In stock |
0.657 in
16.7 mm
|
0.921 in
23.4 mm
|
0.756 in
19.2 mm
|
0.539 in
13.7 mm
|
0.661 in
16.8 mm
|
0.65 in
16.5 mm
|
2
|
||
| £ 0.6406 - £ 1.4484 | Request the lead time here |
1.303 in
33.1 mm
|
1.626 in
41.3 mm
|
1.386 in
35.2 mm
|
1.205 in
30.6 mm
|
1.283 in
32.6 mm
|
0.752 in
19.1 mm
|
3
|
||
| £ 0.1009 - £ 0.2285 | 1500 In stock |
0.319 in
8.1 mm
|
0.563 in
14.3 mm
|
0.39 in
9.9 mm
|
0.213 in
5.4 mm
|
0.283 in
7.2 mm
|
0.437 in
11.1 mm
|
1
|
||
| £ 0.4082 - £ 0.9275 | 240 In stock |
1.449 in
36.8 mm
|
1.732 in
44 mm
|
1.524 in
38.7 mm
|
1.343 in
34.1 mm
|
1.421 in
36.1 mm
|
0.752 in
19.1 mm
|
3
|
||
| £ 0.5343 - £ 1.2119 | 1760 In stock |
1.094 in
27.8 mm
|
1.358 in
34.5 mm
|
1.142 in
29 mm
|
0.921 in
23.4 mm
|
1.047 in
26.6 mm
|
0.63 in
16.0 mm
|
3
|
||
| £ 0.6647 - £ 1.5042 | Request the lead time here |
2.11 in
53.6 mm
|
2.5 in
63.5 mm
|
2.181 in
55.4 mm
|
2.012 in
51.1 mm
|
2.11 in
53.6 mm
|
0.752 in
19.1 mm
|
3
|
||
| £ 0.4294 - £ 0.9753 | 480 In stock |
1.969 in
50 mm
|
2.398 in
60.9 mm
|
2.035 in
51.7 mm
|
1.811 in
46 mm
|
1.949 in
49.5 mm
|
0.752 in
19.1 mm
|
3
|
||
| £ 0.4975 - £ 1.1242 | 450 In stock |
1.205 in
30.6 mm
|
1.531 in
38.9 mm
|
1.354 in
34.4 mm
|
1.15 in
29.2 mm
|
1.205 in
30.6 mm
|
0.752 in
19.1 mm
|
3
|
||
| £ 0.4592 - £ 1.0444 | Request the lead time here |
1.378 in
35 mm
|
1.693 in
43 mm
|
1.441 in
36.6 mm
|
1.236 in
31.4 mm
|
1.343 in
34.1 mm
|
0.752 in
19.1 mm
|
3
|
||
| £ 0.7271 - £ 1.6477 | Request the lead time here |
1.559 in
39.6 mm
|
1.874 in
47.6 mm
|
1.638 in
41.6 mm
|
1.441 in
36.6 mm
|
1.543 in
39.2 mm
|
0.752 in
19.1 mm
|
3
|
||
| £ 0.7498 - £ 1.6956 | Request the lead time here |
1.614 in
41 mm
|
1.906 in
48.4 mm
|
1.685 in
42.8 mm
|
1.476 in
37.5 mm
|
1.598 in
40.6 mm
|
0.752 in
19.1 mm
|
3
|
||
| £ 0.6066 - £ 1.374 | Request the lead time here |
1.866 in
47.4 mm
|
2.268 in
57.6 mm
|
1.921 in
48.8 mm
|
1.713 in
43.5 mm
|
1.819 in
46.2 mm
|
0.752 in
19.1 mm
|
3
|
||
| £ 0.4337 - £ 0.986 | Request the lead time here |
1.508 in
38.3 mm
|
1.819 in
46.2 mm
|
1.579 in
40.1 mm
|
1.346 in
34.2 mm
|
1.465 in
37.2 mm
|
0.752 in
19.1 mm
|
3
|
||
| £ 0.4592 - £ 1.0444 | Request the lead time here |
1.807 in
45.9 mm
|
2.236 in
56.8 mm
|
1.878 in
47.7 mm
|
1.669 in
42.4 mm
|
1.772 in
45 mm
|
0.752 in
19.1 mm
|
3
|
||
| £ 0.4507 - £ 1.0232 | 320 In stock |
1.728 in
43.9 mm
|
2.126 in
54 mm
|
1.815 in
46.1 mm
|
1.642 in
41.7 mm
|
1.72 in
43.7 mm
|
0.752 in
19.1 mm
|
3
|
||
| £ 0.3331 - £ 0.7521 | 420 In stock |
2.039 in
51.8 mm
|
2.469 in
62.7 mm
|
2.13 in
54.1 mm
|
1.945 in
49.4 mm
|
2.043 in
51.9 mm
|
0.752 in
19.1 mm
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue