T-Bolt Hose Clamps are designed to connect pipes and hoses that require a tight, leakproof seal at high pressures. Features a strong structure with full bushings. Contains a bridge, robust rings and three-point welds for strength and security. The raised bolt head makes tightening easier.
Material: Stainless steel AISI 304/W4, Stainless steel AISI 430/W2 Colour: Natural Series Code: SR6122, SR6101
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | W | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 5.1605 - £ 5.1605 | Request the lead time here |
1.378 in
35.0 mm
|
1.26 in
32.0 mm
|
0.787 in
20.0 mm
|
1
|
||
| £ 4.0458 - £ 4.0458 | Request the lead time here |
0.748 in
19.0 mm
|
0.669 in
17.0 mm
|
0.709 in
18.0 mm
|
1
|
||
| £ 6.4816 - £ 6.4816 | Request the lead time here |
2.008 in
51.0 mm
|
1.89 in
48.0 mm
|
0.866 in
22.0 mm
|
1
|
||
| £ 9.8256 - £ 9.8256 | Request the lead time here |
2.874 in
73.0 mm
|
2.677 in
68.0 mm
|
0.945 in
24.0 mm
|
1
|
||
| £ 2.02 - £ 2.1014 | Request the lead time here |
1.85 in
47.0 mm
|
1.732 in
44.0 mm
|
0.866 in
22.0 mm
|
|
||
| £ 6.5366 - £ 6.5366 | Request the lead time here |
2.165 in
55.0 mm
|
2.047 in
52.0 mm
|
0.866 in
22.0 mm
|
1
|
||
| £ 2.5939 - £ 2.6505 | 100 In stock |
2.323 in
59.0 mm
|
2.205 in
56.0 mm
|
0.866 in
22.0 mm
|
|
||
| £ 3.5407 - £ 3.6855 | 425 In stock |
3.819 in
97.0 mm
|
3.622 in
92.0 mm
|
0.945 in
24.0 mm
|
|
||
| 600496 | £ 3.2656 - £ 3.4046 | 75 In stock |
3.346 in
85.0 mm
|
3.15 in
80.0 mm
|
0.945 in
24.0 mm
|
|
|
| £ 1.5531 - £ 1.619 | Request the lead time here |
1.535 in
39.0 mm
|
1.417 in
36.0 mm
|
0.787 in
20.0 mm
|
|
||
| £ 3.1453 - £ 3.1995 | Request the lead time here |
3.11 in
79.0 mm
|
1.85 in
47.0 mm
|
0.945 in
24.0 mm
|
|
||
| £ 3.7118 - £ 3.8698 | Request the lead time here |
4.055 in
103.0 mm
|
3.858 in
98.0 mm
|
0.945 in
24.0 mm
|
|
||
| £ 1.8482 - £ 1.9315 | Request the lead time here |
1.693 in
43.0 mm
|
1.575 in
40.0 mm
|
0.787 in
20.0 mm
|
|
||
| £ 2.9877 - £ 3.0433 | Request the lead time here |
2.874 in
73.0 mm
|
2.677 in
68.0 mm
|
0.945 in
24.0 mm
|
|
||
| £ 4.0458 - £ 4.0458 | Request the lead time here |
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
1
|
||
| £ 1.5591 - £ 1.6158 | Request the lead time here |
1.378 in
35.0 mm
|
1.26 in
32.0 mm
|
0.787 in
20.0 mm
|
|
||
| £ 6.4266 - £ 6.4266 | Request the lead time here |
1.85 in
47.0 mm
|
1.732 in
44.0 mm
|
0.866 in
22.0 mm
|
1
|
||
| £ 1.0319 - £ 1.074 | Request the lead time here |
0.748 in
19.0 mm
|
0.669 in
17.0 mm
|
0.709 in
18.0 mm
|
|
||
| £ 1.4741 - £ 1.5024 | Request the lead time here |
1.22 in
31.0 mm
|
1.142 in
29.0 mm
|
0.787 in
20.0 mm
|
|
||
| £ 2.6542 - £ 2.7098 | Request the lead time here |
2.48 in
63.0 mm
|
2.362 in
60.0 mm
|
0.866 in
22.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue