Aluminum Structural Tubing Clamp features a swivel action. Available in a variety of hole sizes.
Material: Aluminium Colour: Black, Grey Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Bore Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|
| £ 93.457 - £ 93.457 | Request the lead time here |
Black
|
1.772 in
45.0 mm
|
1.575 in
40.0 mm
|
||
| £ 50.5347 - £ 50.5347 | Request the lead time here |
Black
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 52.1861 - £ 52.1861 | Request the lead time here |
Black
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
||
| £ 90.0468 - £ 90.0468 | Request the lead time here |
Grey
|
1.654 in
42.0 mm
|
1.654 in
42.0 mm
|
||
| £ 93.457 - £ 93.457 | Request the lead time here |
Black
|
1.575 in
40.0 mm
|
1.969 in
50.0 mm
|
||
| £ 89.9529 - £ 89.9529 | Request the lead time here |
Black
|
1.772 in
45.0 mm
|
1.772 in
45.0 mm
|
||
| £ 93.3362 - £ 93.3362 | Request the lead time here |
Grey
|
1.654 in
42.0 mm
|
1.89 in
48.0 mm
|
||
| £ 93.3362 - £ 93.3362 | Request the lead time here |
Grey
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
| £ 50.4676 - £ 50.4676 | Request the lead time here |
Black
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 90.0468 - £ 90.0468 | Request the lead time here |
Grey
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
| £ 93.457 - £ 93.457 | Request the lead time here |
Black
|
1.654 in
42.0 mm
|
1.969 in
50.0 mm
|
||
| £ 50.6555 - £ 50.6555 | Request the lead time here |
Grey
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| £ 93.3362 - £ 93.3362 | Request the lead time here |
Grey
|
1.772 in
45.0 mm
|
1.89 in
48.0 mm
|
||
| £ 93.3362 - £ 93.3362 | Request the lead time here |
Grey
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
| £ 50.5884 - £ 50.5884 | Request the lead time here |
Grey
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| £ 52.1592 - £ 52.1592 | Request the lead time here |
Grey
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| £ 93.3362 - £ 93.3362 | Request the lead time here |
Grey
|
1.969 in
50.0 mm
|
1.89 in
48.0 mm
|
||
| £ 93.3362 - £ 93.3362 | Request the lead time here |
Grey
|
1.654 in
42.0 mm
|
1.772 in
45.0 mm
|
||
| £ 90.1945 - £ 90.1945 | Request the lead time here |
Black
|
1.89 in
48.0 mm
|
1.89 in
48.0 mm
|
||
| £ 93.457 - £ 93.457 | Request the lead time here |
Black
|
1.772 in
45.0 mm
|
1.654 in
42.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue