Menu Search

Support Hooks

In stock

Support Wire hooks are useful for controlling loads in various applications, such as paint finishing and material handling. Ideal for heavy-duty applications. They are resistant to corrosion.

  • Wire Hooks provide support for handling loads for a variety of applications.
  • Ideal for paint finishing, surface treatments and material handling.
  • Reusable.
Material: Iron, Steel Colour: Natural, Series Code: SR1087

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
45 results
Product SKUs information
Essentra Part Number Price range Availability Shape L Material W Type WD View
10253861 £ 0.04 - £ 0.0445 Request the lead time here
Flat S-Shaped
100.0 mm
Steel
25.0 mm
5
0.9 mm
10253939 £ 0.1156 - £ 0.1285 3125 In stock
Flat S-Shaped
150.0 mm
Steel
25.0 mm
5
3.0 mm
£ 0.0761 - £ 0.0846 50 In stock
Flat S-Shaped
100.0 mm
Steel
25.0 mm
5
2.0 mm
£ 0.0771 - £ 0.0857 Request the lead time here
Flat S-Shaped
150.0 mm
Steel
25.0 mm
5
2.0 mm
£ 0.1886 - £ 0.2095 625 In stock
Flat S-Shaped
200.0 mm
Steel
25.0 mm
5
3.0 mm
10253915 £ 0.0851 - £ 0.0945 Request the lead time here
Flat S-Shaped
200.0 mm
Steel
25.0 mm
5
2.0 mm
10253953 £ 0.2083 - £ 0.2315 3125 In stock
Flat S-Shaped
250.0 mm
Steel
25.0 mm
5
3.0 mm
10253878 £ 0.0578 - £ 0.0642 Request the lead time here
Flat S-Shaped
100.0 mm
Steel
25.0 mm
5
1.5 mm
10253885 £ 0.1785 - £ 0.1984 Request the lead time here
Flat S-Shaped
150.0 mm
Steel
25.0 mm
5
1.5 mm
£ 0.1312 - £ 0.1457 Request the lead time here
Flat S-Shaped
100.0 mm
Steel
25.0 mm
5
3.0 mm
£ 0.0398 - £ 0.0442 2500 In stock
Twisted S-Shaped
75.0 mm
Steel
26.0 mm
6
1.5 mm
£ 0.1545 - £ 0.1632 Request the lead time here
Twisted S-Shaped
200.0 mm
Steel
26.0 mm
6
3.0 mm
£ 0.1697 - £ 0.1886 Request the lead time here
Twisted S-Shaped
250.0 mm
Steel
26.0 mm
6
3.0 mm
£ 0.04 - £ 0.0445 Request the lead time here
Twisted S-Shaped
100.0 mm
Steel
26.0 mm
6
0.9 mm
£ 0.1679 - £ 0.1865 Request the lead time here
Twisted S-Shaped
150.0 mm
Steel
26.0 mm
6
3.0 mm
£ 0.1312 - £ 0.1457 5000 In stock
Twisted S-Shaped
100.0 mm
Steel
26.0 mm
6
3.0 mm
£ 0.0545 - £ 0.0606 2500 In stock
Twisted S-Shaped
150.0 mm
Steel
26.0 mm
6
2.0 mm
£ 0.0951 - £ 0.1003 Request the lead time here
C Shaped
100.0 mm
Iron
30.0 mm
4
3.0 mm
£ 0.0647 - £ 0.0679 2500 In stock
CV Shaped
150.0 mm
Iron
30.0 mm
2
2.0 mm
£ 0.0423 - £ 0.047 2250 In stock
C Shaped
100.0 mm
Iron
20.0 mm
3
1.5 mm
  • of 3
S Shaped Round Wire Hooks 0.9 mm 100.0 mm Steel

10253861

Price Range
£ 0.0445 - £ 0.04

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    0.9 mm
  • W
    25.0 mm
  • Type
    5
  • Full Material
    Steel
S Shaped Round Wire Hooks 3.0 mm 150.0 mm Steel

10253939

Price Range
£ 0.1285 - £ 0.1156

Stock Levels
3125 In stock
Attributes
  • L
    150.0 mm
  • WD
    3.0 mm
  • W
    25.0 mm
  • Type
    5
  • Full Material
    Steel
S Shaped Round Wire Hooks 2.0 mm 100.0 mm Steel

10253892

Price Range
£ 0.0846 - £ 0.0761

Stock Levels
50 In stock
Attributes
  • L
    100.0 mm
  • WD
    2.0 mm
  • W
    25.0 mm
  • Type
    5
  • Full Material
    Steel
S Shaped Round Wire Hooks 2.0 mm 150.0 mm Steel

10253908

Price Range
£ 0.0857 - £ 0.0771

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • WD
    2.0 mm
  • W
    25.0 mm
  • Type
    5
  • Full Material
    Steel
S Shaped Round Wire Hooks 3.0 mm 200.0 mm Steel

10253946

Price Range
£ 0.2095 - £ 0.1886

Stock Levels
625 In stock
Attributes
  • L
    200.0 mm
  • WD
    3.0 mm
  • W
    25.0 mm
  • Type
    5
  • Full Material
    Steel
S Shaped Round Wire Hooks 2.0 mm 200.0 mm Steel

10253915

Price Range
£ 0.0945 - £ 0.0851

Stock Levels
Request the lead time here
Attributes
  • L
    200.0 mm
  • WD
    2.0 mm
  • W
    25.0 mm
  • Type
    5
  • Full Material
    Steel
S Shaped Round Wire Hooks 3.0 mm 250.0 mm Steel

10253953

Price Range
£ 0.2315 - £ 0.2083

Stock Levels
3125 In stock
Attributes
  • L
    250.0 mm
  • WD
    3.0 mm
  • W
    25.0 mm
  • Type
    5
  • Full Material
    Steel
S Shaped Round Wire Hooks 1.5 mm 100.0 mm Steel

10253878

Price Range
£ 0.0642 - £ 0.0578

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    1.5 mm
  • W
    25.0 mm
  • Type
    5
  • Full Material
    Steel
S Shaped Round Wire Hooks 1.5 mm 150.0 mm Steel

10253885

Price Range
£ 0.1984 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • WD
    1.5 mm
  • W
    25.0 mm
  • Type
    5
  • Full Material
    Steel
S Shaped Round Wire Hooks 3.0 mm 100.0 mm Steel

10253922

Price Range
£ 0.1457 - £ 0.1312

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    3.0 mm
  • W
    25.0 mm
  • Type
    5
  • Full Material
    Steel
S Shaped Round Wire Hook 6 1.5 mm 26.0 mm Steel

10253977

Price Range
£ 0.0442 - £ 0.0398

Stock Levels
2500 In stock
Attributes
  • L
    75.0 mm
  • WD
    1.5 mm
  • W
    26.0 mm
  • Type
    6
  • Full Material
    Steel
S Shaped Round Wire Hook 6 3.0 mm 26.0 mm Steel

10254011

Price Range
£ 0.1632 - £ 0.1545

Stock Levels
Request the lead time here
Attributes
  • L
    200.0 mm
  • WD
    3.0 mm
  • W
    26.0 mm
  • Type
    6
  • Full Material
    Steel
S Shaped Round Wire Hook 6 3.0 mm 26.0 mm Steel

10254028

Price Range
£ 0.1886 - £ 0.1697

Stock Levels
Request the lead time here
Attributes
  • L
    250.0 mm
  • WD
    3.0 mm
  • W
    26.0 mm
  • Type
    6
  • Full Material
    Steel
S Shaped Round Wire Hook 6 0.9 mm 26.0 mm Steel

10253960

Price Range
£ 0.0445 - £ 0.04

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    0.9 mm
  • W
    26.0 mm
  • Type
    6
  • Full Material
    Steel
S Shaped Round Wire Hook 6 3.0 mm 26.0 mm Steel

10254004

Price Range
£ 0.1865 - £ 0.1679

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • WD
    3.0 mm
  • W
    26.0 mm
  • Type
    6
  • Full Material
    Steel
S Shaped Round Wire Hook 6 3.0 mm 26.0 mm Steel

10253991

Price Range
£ 0.1457 - £ 0.1312

Stock Levels
5000 In stock
Attributes
  • L
    100.0 mm
  • WD
    3.0 mm
  • W
    26.0 mm
  • Type
    6
  • Full Material
    Steel
S Shaped Round Wire Hook 6 2.0 mm 26.0 mm Steel

10253984

Price Range
£ 0.0606 - £ 0.0545

Stock Levels
2500 In stock
Attributes
  • L
    150.0 mm
  • WD
    2.0 mm
  • W
    26.0 mm
  • Type
    6
  • Full Material
    Steel
C Shaped Round Wire Hooks 4 3.0 mm 100.0 mm Iron

10206560

Price Range
£ 0.1003 - £ 0.0951

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    3.0 mm
  • W
    30.0 mm
  • Type
    4
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 2.0 mm 150.0 mm Iron

10206492

Price Range
£ 0.0679 - £ 0.0647

Stock Levels
2500 In stock
Attributes
  • L
    150.0 mm
  • WD
    2.0 mm
  • W
    30.0 mm
  • Type
    2
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 3 1.5 mm 100.0 mm Iron

10206515

Price Range
£ 0.047 - £ 0.0423

Stock Levels
2250 In stock
Attributes
  • L
    100.0 mm
  • WD
    1.5 mm
  • W
    20.0 mm
  • Type
    3
  • Full Material
    Copper Drawn Iron