Quantity | Unit price |
---|---|
1250 - 6249 | £ 0.1003 |
6250 + | £ 0.0951 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
L | 3.937 in |
---|---|
L | 100.0 mm |
WD | 0.118 in |
WD | 3.0 mm |
W | 1.181 in |
W | 30.0 mm |
Type | 4 |
Full Material | Copper Drawn Iron |
Colour | Natural |
Shape | C Shaped |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue