Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Support Wire hooks are useful for controlling loads in various applications, such as paint finishing and material handling. Ideal for heavy-duty applications. They are resistant to corrosion.
Material: Iron, Steel Colour: Natural, Series Code: SR1087
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | L | Material | W | Type | WD | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10206447 | £ 0.04 - £ 0.0445 | Request the lead time here |
CV Shaped
|
3.937 in
100.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.059 in
1.5 mm
|
|
| £ 0.0493 - £ 0.0548 | Request the lead time here |
CV Shaped
|
3.937 in
100.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.079 in
2.0 mm
|
||
| £ 0.1066 - £ 0.1118 | Request the lead time here |
CV Shaped
|
5.906 in
150.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.118 in
3.0 mm
|
||
| £ 0.0389 - £ 0.0407 | Request the lead time here |
CV Shaped
|
2.953 in
75.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.059 in
1.5 mm
|
||
| 10339800 | £ 0.047 - £ 0.0522 | 10000 In stock |
CV Shaped
|
2.953 in
75.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.079 in
2.0 mm
|
|
| £ 0.0951 - £ 0.1003 | Request the lead time here |
C Shaped
|
3.937 in
100.0 mm
|
Iron
|
1.181 in
30.0 mm
|
4
|
0.118 in
3.0 mm
|
||
| £ 0.1379 - £ 0.1457 | 2500 In stock |
C Shaped
|
7.874 in
200.0 mm
|
Iron
|
1.181 in
30.0 mm
|
4
|
0.118 in
3.0 mm
|
||
| 10206430 | £ 0.037 - £ 0.0389 | Request the lead time here |
CV Shaped
|
2.362 in
60.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.059 in
1.5 mm
|
|
| £ 0.0445 - £ 0.0465 | Request the lead time here |
CV Shaped
|
2.362 in
60.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.079 in
2.0 mm
|
||
| £ 0.0543 - £ 0.0603 | 2000 In stock |
CV Shaped
|
7.874 in
200.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.079 in
2.0 mm
|
||
| £ 0.0647 - £ 0.0679 | 2500 In stock |
CV Shaped
|
5.906 in
150.0 mm
|
Iron
|
1.181 in
30.0 mm
|
2
|
0.079 in
2.0 mm
|
||
| £ 0.0423 - £ 0.047 | 2250 In stock |
C Shaped
|
3.937 in
100.0 mm
|
Iron
|
0.787 in
20.0 mm
|
3
|
0.059 in
1.5 mm
|
||
| £ 0.0653 - £ 0.0695 | Request the lead time here |
C Shaped
|
5.906 in
150.0 mm
|
Iron
|
0.787 in
20.0 mm
|
3
|
0.079 in
2.0 mm
|
||
| £ 0.0909 - £ 0.0951 | Request the lead time here |
CV Shaped
|
3.937 in
100.0 mm
|
Iron
|
1.181 in
30.0 mm
|
2
|
0.118 in
3.0 mm
|
||
| £ 0.0507 - £ 0.0538 | 5000 In stock |
C Shaped
|
2.953 in
75.0 mm
|
Iron
|
0.787 in
20.0 mm
|
3
|
0.079 in
2.0 mm
|
||
| 10339824 | £ 0.0851 - £ 0.0898 | Request the lead time here |
CV Shaped
|
3.937 in
100.0 mm
|
Iron
|
0.787 in
20.0 mm
|
1
|
0.118 in
3.0 mm
|
|
| £ 0.0747 - £ 0.0789 | Request the lead time here |
CV Shaped
|
7.874 in
200.0 mm
|
Iron
|
1.181 in
30.0 mm
|
2
|
0.079 in
2.0 mm
|
||
| £ 0.117 - £ 0.1228 | Request the lead time here |
C Shaped
|
5.906 in
150.0 mm
|
Iron
|
1.181 in
30.0 mm
|
4
|
0.118 in
3.0 mm
|
||
| £ 0.0857 - £ 0.0898 | 225 In stock |
C Shaped
|
9.843 in
250.0 mm
|
Iron
|
0.787 in
20.0 mm
|
3
|
0.079 in
2.0 mm
|
||
| £ 0.0569 - £ 0.0595 | Request the lead time here |
C Shaped
|
3.937 in
100.0 mm
|
Iron
|
1.181 in
30.0 mm
|
4
|
0.079 in
2.0 mm