Menu Search

Support Hooks

In stock

Support Wire hooks are useful for controlling loads in various applications, such as paint finishing and material handling. Ideal for heavy-duty applications. They are resistant to corrosion.

  • Wire Hooks provide support for handling loads for a variety of applications.
  • Ideal for paint finishing, surface treatments and material handling.
  • Reusable.
Material: Iron, Steel Colour: Natural, Series Code: SR1087

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
45 results
Product SKUs information
Essentra Part Number Price range Availability Shape L Material W Type WD View
10253939 £ 0.1156 - £ 0.1285 3125 In stock
Flat S-Shaped
150.0 mm
Steel
25.0 mm
5
3.0 mm
£ 0.0389 - £ 0.0407 Request the lead time here
CV Shaped
75.0 mm
Iron
20.0 mm
1
1.5 mm
10339800 £ 0.047 - £ 0.0522 10000 In stock
CV Shaped
75.0 mm
Iron
20.0 mm
1
2.0 mm
10339824 £ 0.0851 - £ 0.0898 Request the lead time here
CV Shaped
100.0 mm
Iron
20.0 mm
1
3.0 mm
£ 0.0355 - £ 0.0391 Request the lead time here
CV Shaped
60.0 mm
Iron
20.0 mm
1
0.9 mm
£ 0.0483 - £ 0.0509 Request the lead time here
CV Shaped
150.0 mm
Iron
20.0 mm
1
1.5 mm
£ 0.0951 - £ 0.1003 Request the lead time here
C Shaped
100.0 mm
Iron
30.0 mm
4
3.0 mm
£ 0.0479 - £ 0.0503 Request the lead time here
C Shaped
60.0 mm
Iron
20.0 mm
3
2.0 mm
10206430 £ 0.037 - £ 0.0389 Request the lead time here
CV Shaped
60.0 mm
Iron
20.0 mm
1
1.5 mm
£ 0.0517 - £ 0.0574 1500 In stock
CV Shaped
100.0 mm
Iron
30.0 mm
2
2.0 mm
£ 0.1332 - £ 0.14 Request the lead time here
CV Shaped
200.0 mm
Iron
30.0 mm
2
3.0 mm
£ 0.0559 - £ 0.0585 Request the lead time here
C Shaped
100.0 mm
Iron
20.0 mm
3
2.0 mm
10339886 £ 0.0668 - £ 0.0705 7500 In stock
C Shaped
150.0 mm
Iron
30.0 mm
4
2.0 mm
10339817 £ 0.0621 - £ 0.0653 150 In stock
CV Shaped
150.0 mm
Iron
20.0 mm
1
2.0 mm
£ 0.0857 - £ 0.0898 225 In stock
C Shaped
250.0 mm
Iron
20.0 mm
3
2.0 mm
£ 0.117 - £ 0.1228 Request the lead time here
C Shaped
150.0 mm
Iron
30.0 mm
4
3.0 mm
£ 0.1379 - £ 0.1457 Request the lead time here
C Shaped
200.0 mm
Iron
30.0 mm
4
3.0 mm
£ 0.1066 - £ 0.1118 Request the lead time here
CV Shaped
150.0 mm
Iron
20.0 mm
1
3.0 mm
£ 0.0909 - £ 0.0951 Request the lead time here
CV Shaped
100.0 mm
Iron
30.0 mm
2
3.0 mm
£ 0.0507 - £ 0.0538 5000 In stock
C Shaped
75.0 mm
Iron
20.0 mm
3
2.0 mm
  • of 3
S Shaped Round Wire Hooks 3.0 mm 150.0 mm Steel

10253939

Price Range
£ 0.1285 - £ 0.1156

Stock Levels
3125 In stock
Attributes
  • L
    150.0 mm
  • WD
    3.0 mm
  • W
    25.0 mm
  • Type
    5
  • Full Material
    Steel
CV Shaped Round Wire Hooks 1.5 mm 75.0 mm Iron

10339787

Price Range
£ 0.0407 - £ 0.0389

Stock Levels
Request the lead time here
Attributes
  • L
    75.0 mm
  • WD
    1.5 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 2.0 mm 75.0 mm Iron

10339800

Price Range
£ 0.0522 - £ 0.047

Stock Levels
10000 In stock
Attributes
  • L
    75.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 3.0 mm 100.0 mm Iron

10339824

Price Range
£ 0.0898 - £ 0.0851

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    3.0 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 0.9 mm 60.0 mm Iron

10339770

Price Range
£ 0.0391 - £ 0.0355

Stock Levels
Request the lead time here
Attributes
  • L
    60.0 mm
  • WD
    0.9 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 1.5 mm 150.0 mm Iron

10339794

Price Range
£ 0.0509 - £ 0.0483

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • WD
    1.5 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 4 3.0 mm 100.0 mm Iron

10206560

Price Range
£ 0.1003 - £ 0.0951

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    3.0 mm
  • W
    30.0 mm
  • Type
    4
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 3 2.0 mm 60.0 mm Iron

10339862

Price Range
£ 0.0503 - £ 0.0479

Stock Levels
Request the lead time here
Attributes
  • L
    60.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    3
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 1.5 mm 60.0 mm Iron

10206430

Price Range
£ 0.0389 - £ 0.037

Stock Levels
Request the lead time here
Attributes
  • L
    60.0 mm
  • WD
    1.5 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 2.0 mm 100.0 mm Iron

10339831

Price Range
£ 0.0574 - £ 0.0517

Stock Levels
1500 In stock
Attributes
  • L
    100.0 mm
  • WD
    2.0 mm
  • W
    30.0 mm
  • Type
    2
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 3.0 mm 200.0 mm Iron

10339855

Price Range
£ 0.14 - £ 0.1332

Stock Levels
Request the lead time here
Attributes
  • L
    200.0 mm
  • WD
    3.0 mm
  • W
    30.0 mm
  • Type
    2
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 3 2.0 mm 100.0 mm Iron

10206539

Price Range
£ 0.0585 - £ 0.0559

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    3
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 4 2.0 mm 150.0 mm Iron

10339886

Price Range
£ 0.0705 - £ 0.0668

Stock Levels
7500 In stock
Attributes
  • L
    150.0 mm
  • WD
    2.0 mm
  • W
    30.0 mm
  • Type
    4
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 2.0 mm 150.0 mm Iron

10339817

Price Range
£ 0.0653 - £ 0.0621

Stock Levels
150 In stock
Attributes
  • L
    150.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 3 2.0 mm 250.0 mm Iron

10339879

Price Range
£ 0.0898 - £ 0.0857

Stock Levels
225 In stock
Attributes
  • L
    250.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    3
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 4 3.0 mm 150.0 mm Iron

10339893

Price Range
£ 0.1228 - £ 0.117

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • WD
    3.0 mm
  • W
    30.0 mm
  • Type
    4
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 4 3.0 mm 200.0 mm Iron

10206577

Price Range
£ 0.1457 - £ 0.1379

Stock Levels
Request the lead time here
Attributes
  • L
    200.0 mm
  • WD
    3.0 mm
  • W
    30.0 mm
  • Type
    4
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 3.0 mm 150.0 mm Iron

10206485

Price Range
£ 0.1118 - £ 0.1066

Stock Levels
Request the lead time here
Attributes
  • L
    150.0 mm
  • WD
    3.0 mm
  • W
    20.0 mm
  • Type
    1
  • Full Material
    Copper Drawn Iron
CV Shaped Round Wire Hooks 3.0 mm 100.0 mm Iron

10206508

Price Range
£ 0.0951 - £ 0.0909

Stock Levels
Request the lead time here
Attributes
  • L
    100.0 mm
  • WD
    3.0 mm
  • W
    30.0 mm
  • Type
    2
  • Full Material
    Copper Drawn Iron
C Shaped Round Wire Hooks 3 2.0 mm 75.0 mm Iron

10206522

Price Range
£ 0.0538 - £ 0.0507

Stock Levels
5000 In stock
Attributes
  • L
    75.0 mm
  • WD
    2.0 mm
  • W
    20.0 mm
  • Type
    3
  • Full Material
    Copper Drawn Iron