Menu Search

Studded Full Face Flange Protectors

In stock

Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.

Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).

  • Provides full-face coverage protection for high pressure applications.
  • The lugs insert securely into the flange bolt holes for a positive fit.
  • Manufactured from a cost-effective material that has good chemical resistance.
Material: LLDPE, PE, LDPE, PP Colour: Red, Blue, Yellow Series Code: SRCPFL, SR1076, SRL0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
47 results
Product SKUs information
Item Code Price range Availability Colour D Material Class Pressure Rating Type View
£ 0.1936 - £ 0.3012 Request the lead time here
Blue
31.8 mm
LLDPE
3000
1
£ 0.3448 - £ 0.5364 Request the lead time here
Blue
101.6 mm
LLDPE
3000
1
£ 0.1697 - £ 0.264 Request the lead time here
Red
25.4 mm
LLDPE
6000
1
£ 0.216 - £ 0.336 Request the lead time here
Blue
38.1 mm
LLDPE
3000
1
£ 0.195 - £ 0.3033 Request the lead time here
Blue
50.8 mm
LLDPE
3000
1
£ 0.1882 - £ 0.2928 Request the lead time here
Blue
31.8 mm
LLDPE
3000
1
£ 0.2238 - £ 0.3481 Request the lead time here
Blue
63.5 mm
LLDPE
3000
1
£ 0.26 - £ 0.4045 Request the lead time here
Red
50.8 mm
LLDPE
6000
1
£ 0.2295 - £ 0.357 Request the lead time here
Blue
50.8 mm
LLDPE
3000
1
£ 0.16 - £ 0.2489 Request the lead time here
Blue
25.4 mm
LLDPE
3000
1
£ 0.3333 - £ 0.5185 Request the lead time here
Blue
76.2 mm
LLDPE
3000
1
£ 0.4613 - £ 0.5125 Request the lead time here
Blue
127 mm
LLDPE
3000
1
£ 0.0944 - £ 0.1469 Request the lead time here
Red
12.7 mm
LLDPE
6000
1
£ 0.2299 - £ 0.3576 Request the lead time here
Blue
63.5 mm
LLDPE
3000
1
£ 0.228 - £ 0.3547 Request the lead time here
Red
38.1 mm
LLDPE
6000
1
£ 0.1799 - £ 0.2798 Request the lead time here
Red
31.8 mm
LLDPE
6000
1
£ 0.3377 - £ 0.5253 Request the lead time here
Blue
88.9 mm
LLDPE
3000
1
£ 0.1879 - £ 0.2924 Request the lead time here
Blue
38.1 mm
LLDPE
3000
1
£ 0.1473 - £ 0.2292 Request the lead time here
Blue
12.7 mm
LLDPE
3000
1
£ 0.1539 - £ 0.2395 Request the lead time here
Blue
19.1 mm
LLDPE
3000
1
  • of 3
Studded Full Face Flange Protector 1 1/4 in 3000 Blue LLDPE

20592219

Price Range
£ 0.3012 - £ 0.1936

Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 4 in 3000 Blue LLDPE

20592301

Price Range
£ 0.5364 - £ 0.3448

Stock Levels
Request the lead time here
Attributes
  • D
    101.6 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1 in 6000 Red LLDPE

20592349

Price Range
£ 0.264 - £ 0.1697

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1 1/2 in 3000 Blue LLDPE

20592226

Price Range
£ 0.336 - £ 0.216

Stock Levels
Request the lead time here
Attributes
  • D
    38.1 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 2 in 3000 Blue LLDPE

20592257

Price Range
£ 0.3033 - £ 0.195

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1 1/4 in 3000 Blue LLDPE

20592202

Price Range
£ 0.2928 - £ 0.1882

Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 2 1/2 in 3000 Blue LLDPE

20592264

Price Range
£ 0.3481 - £ 0.2238

Stock Levels
Request the lead time here
Attributes
  • D
    63.5 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 2 in 6000 Red LLDPE

20592370

Price Range
£ 0.4045 - £ 0.26

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 2 in 3000 Blue LLDPE

20592240

Price Range
£ 0.357 - £ 0.2295

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1 in 3000 Blue LLDPE

20592196

Price Range
£ 0.2489 - £ 0.16

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 3 in 3000 Blue LLDPE

20592288

Price Range
£ 0.5185 - £ 0.3333

Stock Levels
Request the lead time here
Attributes
  • D
    76.2 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 5 in 3000 Blue LLDPE

20592318

Price Range
£ 0.5125 - £ 0.4613

Stock Levels
Request the lead time here
Attributes
  • D
    127 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1/2 in 6000 Red LLDPE

20592325

Price Range
£ 0.1469 - £ 0.0944

Stock Levels
Request the lead time here
Attributes
  • D
    12.7 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 2 1/2 in 3000 Blue LLDPE

20592271

Price Range
£ 0.3576 - £ 0.2299

Stock Levels
Request the lead time here
Attributes
  • D
    63.5 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1 1/2 in 6000 Red LLDPE

20592363

Price Range
£ 0.3547 - £ 0.228

Stock Levels
Request the lead time here
Attributes
  • D
    38.1 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1 1/4 in 6000 Red LLDPE

20592356

Price Range
£ 0.2798 - £ 0.1799

Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 3 1/2 in 3000 Blue LLDPE

20592295

Price Range
£ 0.5253 - £ 0.3377

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1 1/2 in 3000 Blue LLDPE

20592233

Price Range
£ 0.2924 - £ 0.1879

Stock Levels
Request the lead time here
Attributes
  • D
    38.1 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1/2 in 3000 Blue LLDPE

20592172

Price Range
£ 0.2292 - £ 0.1473

Stock Levels
Request the lead time here
Attributes
  • D
    12.7 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 3/4 in 3000 Blue LLDPE

20592189

Price Range
£ 0.2395 - £ 0.1539

Stock Levels
Request the lead time here
Attributes
  • D
    19.1 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1