Menu Search

Stud Protection Caps

In stock

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability d Colour h Compatible Thread Sizes (All) Full Material H Compatible Thread Type View
£ 0.18 - £ 0.4332 1500 In stock
12.7 mm
Red
46.0 mm
1/2"
Low Density Polyethylene
£ 0.3657 - £ 0.5554 Request the lead time here
15.9 mm
Red
71.8 mm
5/8"
Low Density Polyethylene
£ 0.0898 - £ 0.203 Request the lead time here
6.4 mm
Black
41.3 mm
1/4"
Polyvinyl Chloride
£ 0.5102 - £ 0.9115 700 In stock
25.4 mm
Red
62.8 mm
1"
Low Density Polyethylene
£ 0.1431 - £ 0.3215 Request the lead time here
20.0 mm
Natural
20.0 mm
Low Density Polyethylene
£ 0.1003 - £ 0.2259 6500 In stock
16.0 mm
Natural
15.0 mm
Low Density Polyethylene
£ 0.1107 - £ 0.25 2708 In stock
7.5 mm
Red
38.1 mm
Low Density Polyethylene
£ 0.0673 - £ 0.1613 Request the lead time here
4.4 mm
Black
12.7 mm
Polyvinyl Chloride
£ 0.1285 - £ 0.2896 Request the lead time here
20.0 mm
Natural
15.0 mm
Low Density Polyethylene
£ 0.0798 - £ 0.1799 37000 In stock
7.9 mm
Red
19.1 mm
5/16"
Low Density Polyethylene
10070925 £ 0.4167 - £ 0.9939 Request the lead time here
22.2 mm
Red
77.8 mm
7/8"
Low Density Polyethylene
£ 0.0406 - £ 0.0632 Request the lead time here
10.0 mm
Natural
24.0 mm
M10
Low Density Polyethylene
£ 0.0387 - £ 0.0603 Request the lead time here
8.0 mm
Natural
10.5 mm
M8
Low Density Polyethylene
£ 0.0415 - £ 0.0645 Request the lead time here
12.0 mm
Natural
24.0 mm
M12
Low Density Polyethylene
£ 0.045 - £ 0.0701 Request the lead time here
14.0 mm
Natural
29.0 mm
M14
Low Density Polyethylene
  • of 3
Flanged Cap 12.7 mm 46.0 mm LDPE - PIR Red

10069882

Price Range
£ 0.4332 - £ 0.18

Stock Levels
1500 In stock
Attributes
  • d
    12.7 mm
  • h
    46.0 mm
  • Compatible Thread Sizes (All)
    1/2"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 15.9 mm 71.8 mm LDPE - PIR Red

10105306

Price Range
£ 0.5554 - £ 0.3657

Stock Levels
Request the lead time here
Attributes
  • d
    15.9 mm
  • h
    71.8 mm
  • Compatible Thread Sizes (All)
    5/8"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 6.4 mm 41.3 mm PVC Black

10104521

Price Range
£ 0.203 - £ 0.0898

Stock Levels
Request the lead time here
Attributes
  • d
    6.4 mm
  • h
    41.3 mm
  • Compatible Thread Sizes (All)
    1/4"
  • Type
    1
  • Colour
    Black
Flanged Cap 25.4 mm 62.8 mm LDPE - PIR Red

10081839

Price Range
£ 0.9115 - £ 0.5102

Stock Levels
700 In stock
Attributes
  • d
    25.4 mm
  • h
    62.8 mm
  • Compatible Thread Sizes (All)
    1"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 20.0 mm 20.0 mm LDPE - PIR Natural

10086605

Price Range
£ 0.3215 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • h
    20.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 16.0 mm 15.0 mm LDPE - PIR Natural

10086575

Price Range
£ 0.2259 - £ 0.1003

Stock Levels
6500 In stock
Attributes
  • d
    16.0 mm
  • h
    15.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 7.5 mm 38.1 mm LDPE - PIR Red

10105221

Price Range
£ 0.25 - £ 0.1107

Stock Levels
2708 In stock
Attributes
  • d
    7.5 mm
  • h
    38.1 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 4.4 mm 12.7 mm PVC Black

10075104

Price Range
£ 0.1613 - £ 0.0673

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • h
    12.7 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flanged Cap 20.0 mm 15.0 mm LDPE - PIR Natural

10086599

Price Range
£ 0.2896 - £ 0.1285

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • h
    15.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 7.9 mm 19.1 mm LDPE - PIR Red

10104231

Price Range
£ 0.1799 - £ 0.0798

Stock Levels
37000 In stock
Attributes
  • d
    7.9 mm
  • h
    19.1 mm
  • Compatible Thread Sizes (All)
    5/16"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 22.2 mm 77.8 mm LDPE Red

10070925

Price Range
£ 0.9939 - £ 0.4167

Stock Levels
Request the lead time here
Attributes
  • d
    22.2 mm
  • h
    77.8 mm
  • Compatible Thread Sizes (All)
    7/8"
  • Type
    1
  • Colour
    Red
Flanged Cap 10.0 mm 14.0 mm LDPE - PIR Natural

20595814

Price Range
£ 0.0632 - £ 0.0406

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • h
    24.0 mm
  • Compatible Thread Sizes (All)
    M10
  • Type
    2
  • Colour
    Natural
Flanged Cap 8.0 mm 14.0 mm LDPE Natural

20595807

Price Range
£ 0.0603 - £ 0.0387

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • h
    10.5 mm
  • D
    14.0 mm
  • Compatible Thread Sizes (All)
    M8
  • Type
    2
Flanged Cap 12.0 mm 17.0 mm LDPE - PIR Natural

20595821

Price Range
£ 0.0645 - £ 0.0415

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • h
    24.0 mm
  • Compatible Thread Sizes (All)
    M12
  • Type
    2
  • Colour
    Natural
Flanged Cap 14.0 mm 17.5 mm LDPE Natural

20595838

Price Range
£ 0.0701 - £ 0.045

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    29.0 mm
  • D
    17.5 mm
  • Compatible Thread Sizes (All)
    M14
  • Type
    2