20595821
20595821
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.0645 |
| 1000 - 4999 | £ 0.0461 |
| 5000 + | £ 0.0415 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 0.472 in |
|---|---|
| d | 12.0 mm |
| h | 0.945 in |
| h | 24.0 mm |
| Compatible Thread Sizes (All) | M12 |
| Type | 2 |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 100% |
| Material | LDPE - PIR |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue