Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.
It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | h | Compatible Thread Sizes (All) | Full Material | H | Compatible Thread Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.3657 - £ 0.5554 | 3000 In stock |
0.626 in
15.9 mm
|
Red
|
2.827 in
71.8 mm
|
5/8"
|
Low Density Polyethylene
|
|
|
||
| £ 0.0898 - £ 0.203 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
1.626 in
41.3 mm
|
1/4"
|
Polyvinyl Chloride
|
|
|
||
| £ 0.4082 - £ 0.9195 | 320 In stock |
1.5 in
38.1 mm
|
Red
|
1.752 in
44.5 mm
|
1 1/12"
|
Low Density Polyethylene
|
|
|
||
| £ 0.2168 - £ 0.3162 | Request the lead time here |
1.173 in
29.8 mm
|
Natural
|
0.76 in
19.3 mm
|
13/16"
|
Low Density Polyethylene
|
|
|
||
| £ 0.0752 - £ 0.1985 | Request the lead time here |
0.378 in
9.6 mm
|
Natural
|
0.839 in
21.3 mm
|
3/8"
|
Low Density Polyethylene
|
|
|
||
| £ 0.1431 - £ 0.3215 | Request the lead time here |
0.787 in
20.0 mm
|
Natural
|
0.787 in
20.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.1003 - £ 0.2259 | 4500 In stock |
0.63 in
16.0 mm
|
Natural
|
0.591 in
15.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.0873 - £ 0.1972 | Request the lead time here |
0.469 in
11.9 mm
|
Red
|
0.874 in
22.2 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.0798 - £ 0.1799 | 18000 In stock |
0.311 in
7.9 mm
|
Red
|
0.752 in
19.1 mm
|
5/16"
|
Low Density Polyethylene
|
|
|
||
| £ 0.153 - £ 0.3481 | Request the lead time here |
0.866 in
22.0 mm
|
Natural
|
0.709 in
18.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.0827 - £ 0.2176 | 800 In stock |
0.492 in
12.5 mm
|
Natural
|
0.461 in
11.7 mm
|
1/2"
|
Low Density Polyethylene
|
|
|
||
| £ 0.163 - £ 0.279 | 4950 In stock |
0.984 in
25.0 mm
|
Natural
|
0.661 in
16.8 mm
|
1"
|
Low Density Polyethylene
|
|
|
||
| £ 0.1143 - £ 0.2583 | 294000 In stock |
0.551 in
14.0 mm
|
Natural
|
0.787 in
20.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.4167 - £ 0.9966 | 600 In stock |
1.26 in
32.0 mm
|
Red
|
2.303 in
58.5 mm
|
1 1/4"
|
Low Density Polyethylene
|
|
|
||
| £ 0.1107 - £ 0.25 | 2500 In stock |
0.295 in
7.5 mm
|
Red
|
1.5 in
38.1 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.5102 - £ 0.9115 | Request the lead time here |
1 in
25.4 mm
|
Red
|
2.472 in
62.8 mm
|
1"
|
Low Density Polyethylene
|
|
|
||
| £ 0.1404 - £ 0.3348 | Request the lead time here |
0.5 in
12.7 mm
|
Red
|
1.075 in
27.3 mm
|
|
Low Density Polyethylene
|
|
|
||
| £ 0.0858 - £ 0.194 | 4800 In stock |
0.472 in
12.0 mm
|
Natural
|
0.63 in
16.0 mm
|
|
Low Density Polyethylene
|
|
|
||
| 12757 | £ 0.1109 - £ 0.1254 | 3000 In stock |
0.315 in
8.0 mm
|
Natural
|
0.394 in
10.0 mm
|
|
Low Density Polyethylene
|
|
|
|
| £ 0.1285 - £ 0.2896 | Request the lead time here |
0.787 in
20.0 mm
|
Natural
|
0.591 in
15.0 mm
|
|
Low Density Polyethylene