Menu Search

Stud Protection Caps

In stock

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability d Colour h Compatible Thread Sizes (All) Full Material H Compatible Thread Type View
£ 0.1194 - £ 0.287 4000 In stock
14.0 mm
Red
21.0 mm
Low Density Polyethylene
£ 0.1044 - £ 0.1339 3600 In stock
11.1 mm
Red
23.8 mm
7/16"
Low Density Polyethylene
£ 0.0608 - £ 0.1373 10000 In stock
8.0 mm
Natural
16.0 mm
Low Density Polyethylene
£ 0.1216 - £ 0.2737 1800 In stock
16.0 mm
Natural
20.0 mm
Low Density Polyethylene
£ 0.781 - £ 2.0543 840 In stock
63.3 mm
Natural
30.7 mm
2 1/2"
Low Density Polyethylene
£ 0.1601 - £ 0.3641 200 In stock
24.0 mm
Natural
18.0 mm
Low Density Polyethylene
£ 0.0952 - £ 0.25 Request the lead time here
14.0 mm
Natural
12.5 mm
9/16"
Low Density Polyethylene
£ 0.1078 - £ 0.2586 4000 In stock
11.9 mm
Red
28.6 mm
Low Density Polyethylene
£ 0.2352 - £ 0.5634 2400 In stock
19.0 mm
Red
33.6 mm
3/4"
Low Density Polyethylene
£ 0.1107 - £ 0.25 2708 In stock
7.5 mm
Red
38.1 mm
Low Density Polyethylene
£ 0.0673 - £ 0.1613 Request the lead time here
4.4 mm
Black
12.7 mm
Polyvinyl Chloride
£ 0.0858 - £ 0.194 8800 In stock
12.0 mm
Natural
16.0 mm
Low Density Polyethylene
£ 0.1285 - £ 0.2896 Request the lead time here
20.0 mm
Natural
15.0 mm
Low Density Polyethylene
£ 0.5457 - £ 0.8424 400 In stock
28.6 mm
Red
62.8 mm
1 1/8"
Low Density Polyethylene
£ 0.0898 - £ 0.203 700 In stock
6.4 mm
Black
41.3 mm
1/4"
Polyvinyl Chloride
£ 0.0873 - £ 0.1972 Request the lead time here
11.9 mm
Red
22.2 mm
Low Density Polyethylene
£ 0.3657 - £ 0.5554 Request the lead time here
15.9 mm
Red
71.8 mm
5/8"
Low Density Polyethylene
£ 0.4082 - £ 0.9195 400 In stock
38.1 mm
Red
44.5 mm
1 1/12"
Low Density Polyethylene
£ 0.0535 - £ 0.1214 20000 In stock
6.0 mm
Natural
10.0 mm
Low Density Polyethylene
£ 0.1143 - £ 0.2583 299000 In stock
14.0 mm
Natural
20.0 mm
Low Density Polyethylene
  • of 3
Flanged Cap 14.0 mm 21.0 mm LDPE - PIR Red

10080160

Price Range
£ 0.287 - £ 0.1194

Stock Levels
4000 In stock
Attributes
  • d
    14.0 mm
  • h
    21.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 11.1 mm 23.8 mm LDPE - PIR Red

10082881

Price Range
£ 0.1339 - £ 0.1044

Stock Levels
3600 In stock
Attributes
  • d
    11.1 mm
  • h
    23.8 mm
  • Compatible Thread Sizes (All)
    7/16"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 8.0 mm 16.0 mm LDPE - PIR Natural

10086544

Price Range
£ 0.1373 - £ 0.0608

Stock Levels
10000 In stock
Attributes
  • d
    8.0 mm
  • h
    16.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 16.0 mm 20.0 mm LDPE - PIR Natural

10086582

Price Range
£ 0.2737 - £ 0.1216

Stock Levels
1800 In stock
Attributes
  • d
    16.0 mm
  • h
    20.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 63.3 mm 30.7 mm LDPE Natural

10154007

Price Range
£ 2.0543 - £ 0.781

Stock Levels
840 In stock
Attributes
  • d
    63.3 mm
  • h
    30.7 mm
  • D
    70.0 mm
  • Compatible Thread Sizes (All)
    2 1/2"
  • Type
    1
Flanged Cap 24.0 mm 18.0 mm LDPE - PIR Natural

10086629

Price Range
£ 0.3641 - £ 0.1601

Stock Levels
200 In stock
Attributes
  • d
    24.0 mm
  • h
    18.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 14.0 mm 12.5 mm LDPE Natural

10154045

Price Range
£ 0.25 - £ 0.0952

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    12.5 mm
  • D
    20.5 mm
  • Compatible Thread Sizes (All)
    9/16"
  • Type
    1
Flanged Cap 11.9 mm 28.6 mm LDPE - PIR Red

10071557

Price Range
£ 0.2586 - £ 0.1078

Stock Levels
4000 In stock
Attributes
  • d
    11.9 mm
  • h
    28.6 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 19.0 mm 33.6 mm LDPE - PIR Red

10071762

Price Range
£ 0.5634 - £ 0.2352

Stock Levels
2400 In stock
Attributes
  • d
    19.0 mm
  • h
    33.6 mm
  • Compatible Thread Sizes (All)
    3/4"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 7.5 mm 38.1 mm LDPE - PIR Red

10105221

Price Range
£ 0.25 - £ 0.1107

Stock Levels
2708 In stock
Attributes
  • d
    7.5 mm
  • h
    38.1 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 4.4 mm 12.7 mm PVC Black

10075104

Price Range
£ 0.1613 - £ 0.0673

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • h
    12.7 mm
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Flanged Cap 12.0 mm 16.0 mm LDPE - PIR Natural

10086551

Price Range
£ 0.194 - £ 0.0858

Stock Levels
8800 In stock
Attributes
  • d
    12.0 mm
  • h
    16.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 20.0 mm 15.0 mm LDPE - PIR Natural

10086599

Price Range
£ 0.2896 - £ 0.1285

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • h
    15.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 28.6 mm 62.8 mm LDPE - PIR Red

10082058

Price Range
£ 0.8424 - £ 0.5457

Stock Levels
400 In stock
Attributes
  • d
    28.6 mm
  • h
    62.8 mm
  • Compatible Thread Sizes (All)
    1 1/8"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 6.4 mm 41.3 mm PVC Black

10104521

Price Range
£ 0.203 - £ 0.0898

Stock Levels
700 In stock
Attributes
  • d
    6.4 mm
  • h
    41.3 mm
  • Compatible Thread Sizes (All)
    1/4"
  • Type
    1
  • Colour
    Black
Flanged Cap 11.9 mm 22.2 mm LDPE - PIR Red

10104385

Price Range
£ 0.1972 - £ 0.0873

Stock Levels
Request the lead time here
Attributes
  • d
    11.9 mm
  • h
    22.2 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 15.9 mm 71.8 mm LDPE - PIR Red

10105306

Price Range
£ 0.5554 - £ 0.3657

Stock Levels
Request the lead time here
Attributes
  • d
    15.9 mm
  • h
    71.8 mm
  • Compatible Thread Sizes (All)
    5/8"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 38.1 mm 44.5 mm LDPE - PIR Red

10105290

Price Range
£ 0.9195 - £ 0.4082

Stock Levels
400 In stock
Attributes
  • d
    38.1 mm
  • h
    44.5 mm
  • Compatible Thread Sizes (All)
    1 1/12"
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Flanged Cap 6.0 mm 10.0 mm LDPE - PIR Natural

10086520

Price Range
£ 0.1214 - £ 0.0535

Stock Levels
20000 In stock
Attributes
  • d
    6.0 mm
  • h
    10.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Flanged Cap 14.0 mm 20.0 mm LDPE - PIR Natural

10086568

Price Range
£ 0.2583 - £ 0.1143

Stock Levels
299000 In stock
Attributes
  • d
    14.0 mm
  • h
    20.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790