Menu Search

Stud Mount Levelling Feet - Plastic Swivel Base

In stock

Stud Mount Levelling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
117 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Thread Material Colour Material View
£ 0.9199 - £ 1.2878 2200 In stock
M10
Rigid
Steel
Black
PP;Steel
462440 £ 29.2974 - £ 32.5527 Request the lead time here
M24
Bolt-Down
Black
£ 0.8362 - £ 0.8362 Request the lead time here
M8
Rigid
Steel
Black
PP;Steel
£ 0.9751 - £ 0.9751 Request the lead time here
M10
Rigid
Steel
Black
PP;Steel
£ 0.8688 - £ 0.8859 Request the lead time here
M10
Rigid
Steel
Black
PP;Steel
498657 £ 0.5868 - £ 0.5868 Request the lead time here
M8
Black
PE
£ 0.4902 - £ 0.4902 Request the lead time here
M8
Black
PP
498653 £ 0.4549 - £ 0.4549 2000 In stock
M6
Black
PE
£ 0.9199 - £ 0.9199 Request the lead time here
M10
Black
PP
498651 £ 0.4606 - £ 0.4606 1000 In stock
M6
Black
PE
£ 0.7753 - £ 0.7753 Request the lead time here
M8
Black
PP
£ 0.3926 - £ 0.3926 1000 In stock
M6
Rigid
Steel
Black
PE;Steel
462315 £ 1.023 - £ 1.023 Request the lead time here
M8
Black
PP
£ 0.9241 - £ 0.9241 Request the lead time here
M10
Black
PP
497506 £ 0.5109 - £ 0.5109 500 In stock
M8
Black
PP
£ 0.6491 - £ 0.6619 24000 In stock
14.0 mm
Plastic Rigid
Black
GF Nylon
£ 0.4654 - £ 0.4654 Request the lead time here
M8
Black
PP
£ 1.0262 - £ 1.0262 Request the lead time here
M10
Black
PP
£ 1.0857 - £ 1.0857 Request the lead time here
M10
Black
PP
£ 0.3149 - £ 0.3149 Request the lead time here
M8
Black
PP
  • of 6
Articulated Adjustable Feet 48.0 mm M10 30.0 mm Black

465516

Price Range
£ 1.2878 - £ 0.9199

Stock Levels
2200 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Type
    Rigid
  • Thread Length
    30.0 mm
  • Compatible Thread Standard
    Metric Threads
Heavy Duty Adjustable Feet 100.0 mm M24 Black

462440

Price Range
£ 32.5527 - £ 29.2974

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24
  • Base Diameter
    100.0 mm
  • Base Type
    Bolt-Down
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polyamide
Articulated Adjustable Feet 48.0 mm M8 50.0 mm Black

465519

Price Range
£ 0.8362 - £ 0.8362

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Type
    Rigid
  • Thread Length
    50.0 mm
  • Compatible Thread Standard
    Metric Threads
Articulated Adjustable Feet 38.0 mm M10 50.0 mm Black

465507

Price Range
£ 0.9751 - £ 0.9751

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Type
    Rigid
  • Thread Length
    50.0 mm
  • Compatible Thread Standard
    Metric Threads
Articulated Adjustable Feet 30.0 mm M10 50.0 mm Black

465502

Price Range
£ 0.8859 - £ 0.8688

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Type
    Rigid
  • Thread Length
    50.0 mm
  • Compatible Thread Standard
    Metric Threads
Low Profile Feet 32.0 mm M8 Black

498657

Price Range
£ 0.5868 - £ 0.5868

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    32.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polyethylene
  • Colour
    Black
Adjustable Feet 38.0 mm M8 Black

497507

Price Range
£ 0.4902 - £ 0.4902

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
  • Colour
    Black
Low Profile Feet 20.0 mm M6 Black

498653

Price Range
£ 0.4549 - £ 0.4549

Stock Levels
2000 In stock
Attributes
  • Thread Size
    M6
  • Base Diameter
    20.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polyethylene
  • Colour
    Black
Adjustable Feet 48.0 mm M10 Black

466588

Price Range
£ 0.9199 - £ 0.9199

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
  • Colour
    Black
Low Profile Feet 20.0 mm M6 Black

498651

Price Range
£ 0.4606 - £ 0.4606

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M6
  • Base Diameter
    20.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polyethylene
  • Colour
    Black
Adjustable Feet 38.0 mm M8 Black

465528

Price Range
£ 0.7753 - £ 0.7753

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
  • Colour
    Black
Low Profile Feet 20.0 mm M6 25.0 mm Black

498652

Price Range
£ 0.3926 - £ 0.3926

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M6
  • Base Diameter
    20.0 mm
  • Base Type
    Rigid
  • Thread Length
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
Adjustable Feet 38.0 mm M8 Black

462315

Price Range
£ 1.023 - £ 1.023

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
  • Colour
    Black
Adjustable Feet 38.0 mm M10 Black

466586

Price Range
£ 0.9241 - £ 0.9241

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
  • Colour
    Black
Adjustable Feet 34.0 mm M8 Black

497506

Price Range
£ 0.5109 - £ 0.5109

Stock Levels
500 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    34.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
  • Colour
    Black
Adjustable Feet 19.1 mm 14.0 mm 16.5 mm Black

LF-1

Price Range
£ 0.6619 - £ 0.6491

Stock Levels
24000 In stock
Attributes
  • Thread Size
    14.0 mm
  • Base Diameter
    19.1 mm
  • Base Type
    Plastic Rigid
  • Thread Length
    16.5 mm
  • Compatible Thread Standard
    Metric Threads
Adjustable Feet 38.0 mm M8 Black

497508

Price Range
£ 0.4654 - £ 0.4654

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
  • Colour
    Black
Adjustable Feet 38.0 mm M10 Black

465524

Price Range
£ 1.0262 - £ 1.0262

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
  • Colour
    Black
Adjustable Feet 48.0 mm M10 Black

465531

Price Range
£ 1.0857 - £ 1.0857

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
  • Colour
    Black
Adjustable Feet 25.0 mm M8 Black

497505

Price Range
£ 0.3149 - £ 0.3149

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polypropylene
  • Colour
    Black