Menu Search

Stud Mount Levelling Feet - Plastic Swivel Base

In stock

Stud Mount Levelling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
117 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Thread Material Colour Material View
£ 0.4153 - £ 0.9089 Request the lead time here
M10
Plastic Rigid
Black
PP
£ 0.9751 - £ 1.0163 Request the lead time here
M10
Rigid
Grey
PP
£ 0.4535 - £ 0.4535 250 In stock
M8
Rigid
Grey
PP;Steel
£ 0.7285 - £ 0.7285 Request the lead time here
M10
Rigid
Steel
Grey
PP;Steel
£ 0.6038 - £ 0.6293 Request the lead time here
M10
Rigid
Steel
Grey
PP;Steel
£ 0.9751 - £ 1.0163 Request the lead time here
M10
Rigid
Grey
PP;Steel
£ 0.5187 - £ 0.5414 Request the lead time here
M8
Rigid
Grey
PP;Steel
£ 0.7767 - £ 0.7767 Request the lead time here
M10
Rigid
Grey
PP;Steel
£ 0.652 - £ 0.6789 Request the lead time here
M10
Rigid
Grey
PP
£ 3.7845 - £ 3.8554 Request the lead time here
M10
Rigid
Metal
Black
PP
£ 0.5145 - £ 0.5145 Request the lead time here
M16 x 25
Black
Nylon
£ 1.158 - £ 1.158 Request the lead time here
M30
Rugged;Durable;Heavy Duty
Black
Nylon
£ 2.1828 - £ 4.6775 Request the lead time here
M30
Plastic Rigid
Black
Nylon
£ 1.0361 - £ 1.0786 Request the lead time here
M30
Rugged;Durable;Heavy Duty
Black
Nylon
£ 0.9014 - £ 0.9014 Request the lead time here
M10
Rigid
Steel
Black
PP;Steel
£ 0.557 - £ 0.557 Request the lead time here
M8
Rigid
Grey
PP;Steel
£ 0.5145 - £ 0.5145 100 In stock
M8
Rigid
Grey
PP;Steel
£ 1.1126 - £ 1.158 Request the lead time here
M12
Rigid
Grey
PP
£ 1.4316 - £ 1.4316 Request the lead time here
M10
Rigid
Steel
Grey
PP;Steel
£ 0.5386 - £ 0.5598 Request the lead time here
M10
Rigid
Grey
PP;Steel
  • of 6
Adjustable Feet 40.0 mm M10 45.0 mm Black

463004

Price Range
£ 0.9089 - £ 0.4153

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    40.0 mm
  • Base Type
    Plastic Rigid
  • Thread Length
    45.0 mm
  • Mount Type
    Threaded Stud
Non-Articulated Adjustable Feet 38.0 mm M10 70.0 mm Grey

551671

Price Range
£ 1.0163 - £ 0.9751

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Type
    Rigid
  • Thread Length
    70.0 mm
  • Compatible Thread Standard
    Metric Threads
Articulated Adjustable Feet 25.0 mm M8 25.0 mm Grey

551675

Price Range
£ 0.4535 - £ 0.4535

Stock Levels
250 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Type
    Rigid
  • Thread Length
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
Articulated Adjustable Feet 38.0 mm M10 40.0 mm Grey

551679

Price Range
£ 0.7285 - £ 0.7285

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Type
    Rigid
  • Thread Length
    40.0 mm
  • Compatible Thread Standard
    Metric Threads
Articulated Adjustable Feet 38.0 mm M10 25.0 mm Grey

551683

Price Range
£ 0.6293 - £ 0.6038

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Type
    Rigid
  • Thread Length
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
Articulated Adjustable Feet 38.0 mm M10 70.0 mm Grey

551687

Price Range
£ 1.0163 - £ 0.9751

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Type
    Rigid
  • Thread Length
    70.0 mm
  • Compatible Thread Standard
    Metric Threads
Articulated Adjustable Feet 38.0 mm M8 25.0 mm Grey

551696

Price Range
£ 0.5414 - £ 0.5187

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Type
    Rigid
  • Thread Length
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
Articulated Adjustable Feet 48.0 mm M10 40.0 mm Grey

551700

Price Range
£ 0.7767 - £ 0.7767

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Type
    Rigid
  • Thread Length
    40.0 mm
  • Compatible Thread Standard
    Metric Threads
Non-Articulated Adjustable Feet 48.0 mm M10 25.0 mm Grey

551704

Price Range
£ 0.6789 - £ 0.652

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Type
    Rigid
  • Thread Length
    25.0 mm
  • Compatible Thread Standard
    Metric Threads
Adjustable Feet 48.0 mm M10 40.0 mm Black

148400469911

Price Range
£ 3.8554 - £ 3.7845

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Type
    Rigid
  • Thread Length
    40.0 mm
  • Compatible Thread Standard
    Metric Threads
One Piece Adjustable Feet M16 x 25 Black

465495

Price Range
£ 0.5145 - £ 0.5145

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 25
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Polyamide
  • Colour
    Black
  • Commodity Code
    3926909790
Stud Mount Leveling Feet M30 30.0 mm Black

465492

Price Range
£ 1.158 - £ 1.158

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M30
  • Base Type
    Rugged;Durable;Heavy Duty
  • Thread Length
    30.0 mm
  • Compatible Thread Standard
    Metric Threads
  • Mount Type
    Threaded Stud
One Piece Adjustable Feet 60.0 mm M30 30.0 mm Black

460831

Price Range
£ 4.6775 - £ 2.1828

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M30
  • Base Diameter
    60.0 mm
  • Base Type
    Plastic Rigid
  • Thread Length
    30.0 mm
  • Mount Type
    Plastic Threaded Stud
Stud Mount Leveling Feet 45.0 mm M30 30.0 mm Black

465491

Price Range
£ 1.0786 - £ 1.0361

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M30
  • Base Diameter
    45.0 mm
  • Base Type
    Rugged;Durable;Heavy Duty
  • Thread Length
    30.0 mm
  • Compatible Thread Standard
    Metric Threads
Articulated Adjustable Feet 48.0 mm M10 40.0 mm Black

465484

Price Range
£ 0.9014 - £ 0.9014

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Type
    Rigid
  • Thread Length
    40.0 mm
  • Compatible Thread Standard
    Metric Threads
Articulated Adjustable Feet 25.0 mm M8 55.0 mm Grey

551705

Price Range
£ 0.557 - £ 0.557

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Type
    Rigid
  • Thread Length
    55.0 mm
  • Compatible Thread Standard
    Metric Threads
Articulated Adjustable Feet 30.0 mm M8 40.0 mm Grey

551682

Price Range
£ 0.5145 - £ 0.5145

Stock Levels
100 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Type
    Rigid
  • Thread Length
    40.0 mm
  • Compatible Thread Standard
    Metric Threads
Non-Articulated Adjustable Feet 48.0 mm M12 70.0 mm Grey

551697

Price Range
£ 1.158 - £ 1.1126

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Type
    Rigid
  • Thread Length
    70.0 mm
  • Compatible Thread Standard
    Metric Threads
Articulated Adjustable Feet 38.0 mm M10 100.0 mm Grey

551701

Price Range
£ 1.4316 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Type
    Rigid
  • Thread Length
    100.0 mm
  • Compatible Thread Standard
    Metric Threads
Articulated Adjustable Feet 30.0 mm M10 25.0 mm Grey

551686

Price Range
£ 0.5598 - £ 0.5386

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Type
    Rigid
  • Thread Length
    25.0 mm
  • Compatible Thread Standard
    Metric Threads