Menu Search

Stud Mount Levelling Feet - Plastic Rigid Base

In stock

Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Full Material Base Diameter View
£ 2.4521 - £ 2.5513 Request the lead time here
M6
50.0 mm
Polypropylene
50.0 mm
£ 3.6711 - £ 3.827 Request the lead time here
M8
25.0 mm
Polypropylene
25.0 mm
£ 2.9057 - £ 3.0191 20 In stock
M8
25.0 mm
Polypropylene
25.0 mm
£ 4.3515 - £ 4.5357 210 In stock
M10
35.0 mm
Polypropylene
35.0 mm
£ 0.7228 - £ 1.5361 30 In stock
M10
65.0 mm
Nylon;Steel
17.0 mm
£ 3.5435 - £ 3.6144 70 In stock
M10
40.0 mm
Polypropylene
38.0 mm
£ 5.3153 - £ 5.4287 Request the lead time here
M10
80.0 mm
Polypropylene
38.0 mm
£ 3.3309 - £ 3.4018 Request the lead time here
M8
30.0 mm
Polypropylene
38.0 mm
£ 4.0254 - £ 4.0963 Request the lead time here
M8
70.0 mm
Polypropylene
38.0 mm
£ 3.2742 - £ 3.3309 Request the lead time here
M10
16.0 mm
Polypropylene
48.0 mm
£ 4.2381 - £ 4.3231 Request the lead time here
M10
60.0 mm
Polypropylene
48.0 mm
£ 6.0666 - £ 6.1941 Request the lead time here
M10
100.0 mm
Polypropylene
48.0 mm
£ 2.8773 - £ 2.934 Request the lead time here
M8
40.0 mm
Polypropylene
48.0 mm
£ 4.0821 - £ 4.1672 Request the lead time here
M8
80.0 mm
Polypropylene
48.0 mm
£ 3.0616 - £ 3.1183 Request the lead time here
M10
16.0 mm
Polypropylene
38.0 mm
£ 3.7136 - £ 3.7845 Request the lead time here
M10
50.0 mm
Polypropylene
38.0 mm
£ 5.3153 - £ 5.4287 Request the lead time here
M10
90.0 mm
Polypropylene
38.0 mm
£ 3.1467 - £ 3.2175 40 In stock
M10
30.0 mm
Polypropylene
38.0 mm
£ 4.3231 - £ 4.4223 Request the lead time here
M10
70.0 mm
Polypropylene
38.0 mm
£ 3.1467 - £ 3.2175 Request the lead time here
M8
16.0 mm
Polypropylene
38.0 mm
  • of 3
Low Profile Feet 50.0 mm M6 50.0 mm Black

020303069903

Price Range
£ 2.5513 - £ 2.4521

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    50.0 mm
  • Thread Length
    50.0 mm
  • Base Material
    PE;PA
  • Base Type
    Low Profile
Low Profile Feet 25.0 mm M8 25.0 mm Black

020310069901

Price Range
£ 3.827 - £ 3.6711

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PE;PA
  • Base Type
    Low Profile
Low Profile Feet 25.0 mm M8 25.0 mm Black

020306069903

Price Range
£ 3.0191 - £ 2.9057

Stock Levels
20 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PE;PA
  • Base Type
    Low Profile
Low Profile Feet 35.0 mm M10 35.0 mm Black

020313069901

Price Range
£ 4.5357 - £ 4.3515

Stock Levels
210 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    35.0 mm
  • Thread Length
    35.0 mm
  • Base Material
    PP
  • Base Type
    Low Profile
Hexagonal Adjustable Feet 17.0 mm M10 65.0 mm Black

499331

Price Range
£ 1.5361 - £ 0.7228

Stock Levels
30 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    17.0 mm
  • Base Height
    8.0 mm
  • Thread Length
    65.0 mm
  • Base Material
    PA
Adjustable Feet 38.0 mm M10 40.0 mm Black

148300469911

Price Range
£ 3.6144 - £ 3.5435

Stock Levels
70 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 80.0 mm Black

148300869911

Price Range
£ 5.4287 - £ 5.3153

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    80.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 30.0 mm Black

148380369911

Price Range
£ 3.4018 - £ 3.3309

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    30.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 70.0 mm Black

148380769911

Price Range
£ 4.0963 - £ 4.0254

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 16.0 mm Black

148400169911

Price Range
£ 3.3309 - £ 3.2742

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 60.0 mm Black

148400669911

Price Range
£ 4.3231 - £ 4.2381

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    60.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 100.0 mm Black

148401069911

Price Range
£ 6.1941 - £ 6.0666

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 40.0 mm Black

148480469911

Price Range
£ 2.934 - £ 2.8773

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 80.0 mm Black

148480869911

Price Range
£ 4.1672 - £ 4.0821

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    80.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 16.0 mm Black

148300169911

Price Range
£ 3.1183 - £ 3.0616

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 50.0 mm Black

148300569911

Price Range
£ 3.7845 - £ 3.7136

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    50.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 90.0 mm Black

148300969911

Price Range
£ 5.4287 - £ 5.3153

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    90.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 30.0 mm Black

148300369911

Price Range
£ 3.2175 - £ 3.1467

Stock Levels
40 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    30.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 70.0 mm Black

148300769911

Price Range
£ 4.4223 - £ 4.3231

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 16.0 mm Black

148380169911

Price Range
£ 3.2175 - £ 3.1467

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PP
  • Base Type
    Rigid