Menu Search

Stud Mount Levelling Feet - Metal Rigid Base

In stock

Stud Mount Levelling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
97 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Colour Thread Length Base Diameter View
£ 1.2391 - £ 1.2391 Request the lead time here
M10
Rigid
Black
60.0 mm
46.0 mm
£ 26.8036 - £ 27.9091 Request the lead time here
M16
Rigid
Black
150.0 mm
124.0 mm
£ 26.8036 - £ 27.9091 Request the lead time here
M20
Rigid
Black
150.0 mm
124.0 mm
£ 79.9713 - £ 81.6014 Request the lead time here
M16
Rigid
Black
150.0 mm
123.0 mm
£ 84.9984 - £ 86.7301 Request the lead time here
M20
Rigid
Black
150.0 mm
123.0 mm
£ 47.4272 - £ 49.3974 Request the lead time here
M20 x 100
124.0 mm
£ 102.9885 - £ 102.9885 Request the lead time here
M16
Rigid
Black
100.0 mm
123.0 mm
£ 109.4255 - £ 111.6651 Request the lead time here
M20
Rigid
Black
100.0 mm
123.0 mm
£ 49.4682 - £ 51.5377 Request the lead time here
M20
Rigid
Black
150.0 mm
124.0 mm
£ 105.2299 - £ 107.3844 Request the lead time here
M16
Rigid
Black
150.0 mm
123.0 mm
£ 109.4255 - £ 111.6651 Request the lead time here
M20
Rigid
Black
150.0 mm
123.0 mm
£ 24.1585 - £ 52.301 Request the lead time here
M10
50.0 mm
£ 53.1114 - £ 53.1114 Request the lead time here
M16
80.0 mm
£ 22.7559 - £ 48.2758 11 In stock
M10
40.0 mm
£ 27.0924 - £ 28.223 Request the lead time here
M12
60.0 mm
£ 1.1515 - £ 1.1515 Request the lead time here
M10
Rigid
Black
40.0 mm
46.0 mm
£ 45.3435 - £ 47.2429 Request the lead time here
M16 x 100
124.0 mm
£ 2.7356 - £ 2.7923 Request the lead time here
M10
Hexagonal
Black
18.0 mm
36.0 mm
£ 1.4316 - £ 2.8968 Request the lead time here
M10
Hexagonal
Black
145.0 mm
17.0 mm
£ 0.591 - £ 1.2783 Request the lead time here
M8
Hexagonal
Black
45.0 mm
25.0 mm
  • of 5
Adjustable Feet 46.0 mm M10 60.0 mm Black

463787

Price Range
£ 1.2391 - £ 1.2391

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    46.0 mm
  • Thread Length
    60.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
Adjustable Feet 124.0 mm M16 150.0 mm Black

493686

Price Range
£ 27.9091 - £ 26.8036

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    124.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
Adjustable Feet 124.0 mm M20 150.0 mm Black

493690

Price Range
£ 27.9091 - £ 26.8036

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    124.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
Adjustable Feet 123.0 mm M16 150.0 mm Black

493694

Price Range
£ 81.6014 - £ 79.9713

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    123.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
Adjustable Feet 123.0 mm M20 150.0 mm Black

493698

Price Range
£ 86.7301 - £ 84.9984

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    123.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
Adjustable Feet 124.0 mm M20 x 100

493689

Price Range
£ 49.3974 - £ 47.4272

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20 x 100
  • Base Diameter
    124.0 mm
  • Commodity Code
    7326909890
Adjustable Feet 123.0 mm M16 100.0 mm Black

493693

Price Range
£ 102.9885 - £ 102.9885

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    123.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
Adjustable Feet 123.0 mm M20 100.0 mm Black

493697

Price Range
£ 111.6651 - £ 109.4255

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    123.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
Adjustable Feet 124.0 mm M20 150.0 mm Black

493691

Price Range
£ 51.5377 - £ 49.4682

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    124.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
Adjustable Feet 123.0 mm M16 150.0 mm Black

493695

Price Range
£ 107.3844 - £ 105.2299

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    123.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
Adjustable Feet 123.0 mm M20 150.0 mm Black

493699

Price Range
£ 111.6651 - £ 109.4255

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    123.0 mm
  • Thread Length
    150.0 mm
  • Base Material
    Stainless Steel
  • Base Type
    Rigid
Non-Articulated Adjustable Feet 50.0 mm M10

550109

Price Range
£ 52.301 - £ 24.1585

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    50.0 mm
  • Stud Length
    80.0 mm
  • Base Material
    303 Stainless Steel
  • Commodity Code
    7326909890
Non-Articulated Adjustable Feet 80.0 mm M16

550113

Price Range
£ 53.1114 - £ 53.1114

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    80.0 mm
  • Stud Length
    150.0 mm
  • Base Material
    303 Stainless Steel
  • Commodity Code
    7326909890
Non-Articulated Adjustable Feet 40.0 mm M10

550108

Price Range
£ 48.2758 - £ 22.7559

Stock Levels
11 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    40.0 mm
  • Stud Length
    60.0 mm
  • Base Material
    303 Stainless Steel
  • Commodity Code
    7326909890
Non-Articulated Adjustable Feet 60.0 mm M12

550112

Price Range
£ 28.223 - £ 27.0924

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    60.0 mm
  • Stud Length
    125.0 mm
  • Base Material
    303 Stainless Steel
  • Commodity Code
    7326909890
Adjustable Feet 46.0 mm M10 40.0 mm Black

463786

Price Range
£ 1.1515 - £ 1.1515

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    46.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    Steel
  • Base Type
    Rigid
Adjustable Feet 124.0 mm M16 x 100

493685

Price Range
£ 47.2429 - £ 45.3435

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 100
  • Base Diameter
    124.0 mm
  • Commodity Code
    7326909890
Adjustable Feet Octagonal 36.0 mm M10 38.0 mm Rubber

499443

Price Range
£ 2.7923 - £ 2.7356

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    36.0 mm
  • Stud Length
    38.0 mm
  • Thread Length
    18.0 mm
  • Base Material
    Rubber
Hexagonal Adjustable Feet 17.0 mm M10 145.0 mm Black

499334

Price Range
£ 2.8968 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    17.0 mm
  • Thread Length
    145.0 mm
  • Base Material
    PA
  • Base Type
    Hexagonal
Hexagonal Adjustable Feet 25.0 mm M8 45.0 mm Black

499346

Price Range
£ 1.2783 - £ 0.591

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Thread Length
    45.0 mm
  • Base Material
    LDPE
  • Base Type
    Hexagonal