10274743
493693
| Quantity | Unit price |
|---|---|
| 2 + | £ 102.9885 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M16 |
|---|---|
| Base Diameter | 4.843 in |
| Base Diameter | 123.0 mm |
| Thread Length | 3.937 in |
| Thread Length | 100.0 mm |
| Base Material | Stainless Steel |
| Base Type | Rigid |
| Colour | Black |
| Mount Type | Threaded Stud |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue