Menu Search

Strain Relief Bushings

In stock

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Material Flammability Rating


Series Code :SR1730

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Shape Maximum Panel Thickness View
£ 0.0444 - £ 0.0463 Request the lead time here
9.5 mm
Dual
1.6 mm
£ 0.1488 - £ 0.1488 3500 In stock
Round
2.5 mm
£ 0.1322 - £ 0.1376 Request the lead time here
12.9 mm
Round
4.0 mm
465774 £ 0.1042 - £ 0.1086 Request the lead time here
15.9 mm
Round
1.6 mm
£ 0.1042 - £ 0.1086 Request the lead time here
15.9 mm
Round
3.2 mm
£ 0.1042 - £ 0.1086 Request the lead time here
15.9 mm
Round
1.6 mm
465744 £ 0.0652 - £ 0.0678 Request the lead time here
12.9 mm
Round
2.5 mm
£ 0.0677 - £ 0.0705 Request the lead time here
12.9 mm
Round
4.0 mm
£ 0.1708 - £ 0.1781 Request the lead time here
15.9 mm
Round
1.6 mm
£ 0.325 - £ 0.4012 Request the lead time here
15.9 mm
Round
1.6 mm
465790 £ 0.1987 - £ 0.2076 Request the lead time here
22.2 mm
Round
3.2 mm
497641 £ 0.3869 - £ 0.3869 Request the lead time here
12.7 mm
Round
2.3 mm
497645 £ 0.4507 - £ 0.4507 Request the lead time here
15.9 mm
Round
3.2 mm
SRB-F-2 £ 0.2466 - £ 0.2466 Request the lead time here
Flat
1.6 mm
£ 0.2735 - £ 0.2735 Request the lead time here
11.2 mm
Dual
1.6 mm
£ 0.2225 - £ 0.2225 Request the lead time here
Flat
2.5 mm
£ 0.2367 - £ 0.2367 Request the lead time here
Round
1.6 mm
SRB-R-6 £ 0.1587 - £ 0.1587 Request the lead time here
Round
3.2 mm
£ 0.0644 - £ 0.0644 Request the lead time here
Flat
1.8 mm
£ 0.2367 - £ 0.2367 Request the lead time here
Round
3.2 mm
  • of 5
Strain Relief Bushing Dual PA Black

465718

Price Range
£ 0.0463 - £ 0.0444

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Dual
  • Material
    PA
  • Cable Size
    2.3 x 4.5 mm
  • Head Length
    9.5 mm
Strain Relief Bushing Round SV, SVT, HPD Nylon 6/6 Black

SRB-R-5

Price Range
£ 0.1488 - £ 0.1488

Stock Levels
3500 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon 6/6
  • Cable Size
    6.35 mm, 6.73 mm, 6.86 mm, 7.37 mm
  • Maximum Panel Thickness
    2.5 mm
Strain Relief Bushing Round PA White

465753

Price Range
£ 0.1376 - £ 0.1322

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.4 - 7.4 mm
  • Maximum Panel Thickness
    4.0 mm
Strain Relief Bushing Round PA Black

465774

Price Range
£ 0.1086 - £ 0.1042

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    8.2 - 9.2 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Round PA Black

465778

Price Range
£ 0.1086 - £ 0.1042

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.6 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Round PA Black

465782

Price Range
£ 0.1086 - £ 0.1042

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.6 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Round PA Black

465744

Price Range
£ 0.0678 - £ 0.0652

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.5 - 7.5 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Round PA Black

465752

Price Range
£ 0.0705 - £ 0.0677

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.4 - 7.4 mm
  • Maximum Panel Thickness
    4.0 mm
Strain Relief Bushing Round PA White

465775

Price Range
£ 0.1781 - £ 0.1708

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    8.2 - 9.2 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Round PA White

465783

Price Range
£ 0.4012 - £ 0.325

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.6 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Round PA Black

465790

Price Range
£ 0.2076 - £ 0.1987

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    9.4 - 11.0 mm
  • Head Length
    22.2 mm
Strain Relief Bushing Round PA Black

497641

Price Range
£ 0.3869 - £ 0.3869

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.6 mm
  • Head Length
    12.7 mm
Strain Relief Bushing Round PA Black

497645

Price Range
£ 0.4507 - £ 0.4507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    8.2 - 9.2 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Flat XT (Clockwire), SP-1, SPT-1 Nylon 6/6 Black

SRB-F-2

Price Range
£ 0.2466 - £ 0.2466

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon 6/6
  • Cable Size
    2.3 x 4.6 mm, 2.8 x 5.3 mm
  • Maximum Panel Thickness
    1.6 mm
Strain Relief Bushing Dual PA Black

497653

Price Range
£ 0.2735 - £ 0.2735

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Dual
  • Material
    PA
  • Cable Size
    3.0 x 5.6 mm
  • Head Length
    11.2 mm
Strain Relief Bushing Flat SPT-1 Nylon 6/6 Black

SRB-F-6

Price Range
£ 0.2225 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon 6/6
  • Cable Size
    3.0 x 5.6 mm
  • Maximum Panel Thickness
    2.5 mm
Strain Relief Bushing Round SJT Nylon 6/6 Black

SRB-R-3

Price Range
£ 0.2367 - £ 0.2367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon 6/6
  • Cable Size
    7.6 mm
  • Maximum Panel Thickness
    1.6 mm
Strain Relief Bushing Round SJ, SJT, SJO Nylon 6/6 Black

SRB-R-6

Price Range
£ 0.1587 - £ 0.1587

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon 6/6
  • Cable Size
    7.62 mm, 8.26 mm, 8.38 mm, 9.02 mm
  • Maximum Panel Thickness
    3.2 mm
Strain Relief Bushing Flat SPT-1, HPN Nylon 6/6 Black

SRB-F-7

Price Range
£ 0.0644 - £ 0.0644

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon 6/6
  • Cable Size
    3 x 7.6 mm, 3.8 x 7.1 mm, 4.1 x 7.6 mm
  • Maximum Panel Thickness
    1.8 mm
Strain Relief Bushing Round SJT Nylon 6/6 Black

SRB-R-8

Price Range
£ 0.2367 - £ 0.2367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon 6/6
  • Cable Size
    8.2 x 9.2 mm
  • Maximum Panel Thickness
    3.2 mm