Quantity | Unit price |
---|---|
500 - 2499 | £ 0.4012 |
2500 - 4999 | £ 0.3611 |
5000 + | £ 0.325 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Compatible Cable Shape | Round |
Material | PA |
Cable Size | 7.6 mm |
Head Length | 15.9 mm |
Head Length | 0.626 in |
Maximum Panel Thickness | 0.063 in |
Maximum Panel Thickness | 1.6 mm |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue