Menu Search

Strain Relief Bushings

In stock

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Material Flammability Rating


Series Code :SR1730

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Shape Maximum Panel Thickness View
£ 0.1081 - £ 0.1201 Request the lead time here
10.2 mm
Round
1.6 mm
£ 0.107 - £ 0.1115 Request the lead time here
12.7 mm
Round
2.5 mm
£ 0.1686 - £ 0.1757 Request the lead time here
19.1 mm
Round
3.2 mm
£ 0.1142 - £ 0.119 3000 In stock
15.9 mm
Round
3.2 mm
£ 0.0688 - £ 0.0849 Request the lead time here
15.9 mm
Round
1.6 mm
£ 0.1142 - £ 0.119 Request the lead time here
15.9 mm
Round
3.2 mm
23MP05N40 £ 0.1096 - £ 0.1353 Request the lead time here
12.7 mm
Round
1.6 mm
£ 0.4089 - £ 0.5049 Request the lead time here
22.2 mm
Round
3.2 mm
23MP04K40 £ 0.1545 - £ 0.1908 Request the lead time here
12.7 mm
Flat
2.5 mm
23MP04K10 £ 0.1825 - £ 0.1825 Request the lead time here
12.7 mm
Flat
2.4 mm
23MP06L10 £ 0.1803 - £ 0.2227 3000 In stock
15.9 mm
Round
3.2 mm
£ 0.1164 - £ 0.1437 Request the lead time here
12.7 mm
Round
2.3 mm
23MP05P40 £ 0.1111 - £ 0.1371 Request the lead time here
12.7 mm
Round
2.5 mm
23MP06N34EZ £ 0.0938 - £ 0.1158 Request the lead time here
15.9 mm
Round
1.6 mm
465722 £ 0.0444 - £ 0.0463 2000 In stock
9.5 mm
Round
1.6 mm
465750 £ 0.0656 - £ 0.0683 Request the lead time here
12.9 mm
Round
1.6 mm
465768 £ 0.0656 - £ 0.0683 Request the lead time here
12.7 mm
Round
2.3 mm
465780 £ 0.1092 - £ 0.1138 Request the lead time here
16.6 mm
Round
4.0 mm
£ 0.2562 - £ 0.2665 Request the lead time here
19.4 mm
Round
1.6 mm
£ 0.4383 - £ 0.4383 Request the lead time here
  • of 5
Strain Relief Bushing Round AWN Nylon Black

23MP02M50

Price Range
£ 0.1201 - £ 0.1081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.125 x 0.156 in
  • Head Length
    10.4 mm
Strain Relief Bushing Round SV Nylon Black

23MP15L10

Price Range
£ 0.1115 - £ 0.107

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.250 x 0.265 in
  • Head Length
    17.5 mm
Strain Relief Bushing Round SJTO, SJT, S, STO Nylon Black

23MP07P20

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.360 in, 0.370 in, 0.390 in, 0.405 in, 0.430 in
  • Head Length
    18.9 mm
Strain Relief Bushing Round SJ, SJT, SJO Nylon Black

23MP06P34

Price Range
£ 0.119 - £ 0.1142

Stock Levels
3000 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.325 x 0.360 in
  • Head Length
    14.7 mm
Strain Relief Bushing Round SJ, SJT Nylon Black

23MP06N34

Price Range
£ 0.0849 - £ 0.0688

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.355 in, 0.405 in, 0.430 in
  • Head Length
    15.1 mm
Strain Relief Bushing Round SJ, SJT, SJO Nylon Black

23MP06P40

Price Range
£ 0.119 - £ 0.1142

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.300 in
  • Head Length
    14.7 mm
Strain Relief Bushing Round 6.4 mm PA Black

23MP05N40

Price Range
£ 0.1353 - £ 0.1096

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.4 mm
  • Head Length
    11.3 mm
Strain Relief Bushing Round SJ, SJT, SJO Nylon Black

23MP07K30

Price Range
£ 0.5049 - £ 0.4089

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.325 x 0.360 in
  • Head Length
    19.1 mm
Strain Relief Bushing Flat SPT-1, SPT-2, HPN Nylon Black

23MP04K40

Price Range
£ 0.1908 - £ 0.1545

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon
  • Cable Size
    0.120 x 0.300 in
  • Head Length
    12.6 mm
Strain Relief Bushing Flat SPT-2, HPN Nylon Black

23MP04K10

Price Range
£ 0.1825 - £ 0.1825

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon
  • Cable Size
    0.150 x 0.400 in, 0.160 x 0.300 in, 0.150 x 0.280 in
  • Head Length
    12.6 mm
Strain Relief Bushing Round SJ, SJT, SJO Nylon Black

23MP06L10

Price Range
£ 0.2227 - £ 0.1803

Stock Levels
3000 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.325 x 0.430 in
  • Head Length
    16.9 mm
Strain Relief Bushing Round SJ, SJT, SJO Nylon Black

23MP06W10

Price Range
£ 0.1437 - £ 0.1164

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.300 in
  • Head Length
    11.1 mm
Strain Relief Bushing Round SV, SVT, HPD Nylon Black

23MP05P40

Price Range
£ 0.1371 - £ 0.1111

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.250 in, 0.255 in, 0.290 in
  • Head Length
    11.3 mm
Strain Relief Bushing Round SJT, SJ Nylon Black

23MP06N34EZ

Price Range
£ 0.1158 - £ 0.0938

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.300 in, 0.355 in, 0.405 in
  • Head Length
    16.6 mm
Strain Relief Bushing Round PA Black

465722

Price Range
£ 0.0463 - £ 0.0444

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    3.0 - 4.7 mm
  • Head Length
    9.5 mm
Strain Relief Bushing Round PA Black

465750

Price Range
£ 0.0683 - £ 0.0656

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.4 - 7.4 mm
  • Maximum Panel Thickness
    1.6 mm
Strain Relief Bushing Round PA Black

465768

Price Range
£ 0.0683 - £ 0.0656

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.6 mm
  • Head Length
    7.6 mm
Strain Relief Bushing Round PA Black

465780

Price Range
£ 0.1138 - £ 0.1092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.6 - 9.2 mm
  • Maximum Panel Thickness
    4.0 mm
Strain Relief Bushing Round PA Black

465788

Price Range
£ 0.2665 - £ 0.2562

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    9.1 - 10.9 mm
  • Maximum Panel Thickness
    1.6 mm
Strain Relief Bushing SJT Nylon 6/6 Black

XSRB10-01

Price Range
£ 0.4383 - £ 0.4383

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Size
    10.5 mm
  • Material Flammability Standard
    UL94 V-2
  • Overall Width
    11.1 mm