Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.
These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.
Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.
Series Code :SR1730
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Cable Shape | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|
| £ 0.394 - £ 0.4864 | Request the lead time here |
0.5 in
12.7 mm
|
Flat
|
0.062 in
1.6 mm
|
||
| £ 0.1892 - £ 0.2336 | Request the lead time here |
0.5 in
12.7 mm
|
Flat
|
0.100 in
2.5 mm
|
||
| 23MP06N34EZ | £ 0.0938 - £ 0.1158 | Request the lead time here |
0.626 in
15.9 mm
|
Round
|
0.062 in
1.6 mm
|
|
| £ 0.1663 - £ 0.1737 | Request the lead time here |
0.764 in
19.4 mm
|
Round
|
0.063 in
1.6 mm
|
||
| 465794 | £ 0.2459 - £ 0.2562 | Request the lead time here |
0.874 in
22.2 mm
|
Round
|
0.063 in
1.6 mm
|
|
| £ 0.3245 - £ 0.3245 | Request the lead time here |
|
|
0.098 in
2.5 mm
|
||
| SRB-R-6 | £ 0.1587 - £ 0.1587 | Request the lead time here |
|
Round
|
0.126 in
3.2 mm
|
|
| £ 0.0444 - £ 0.0463 | Request the lead time here |
0.374 in
9.5 mm
|
Dual
|
0.063 in
1.6 mm
|
||
| £ 0.1042 - £ 0.1086 | Request the lead time here |
0.626 in
15.9 mm
|
Round
|
0.063 in
1.6 mm
|
||
| 465789 | £ 0.3268 - £ 0.3401 | Request the lead time here |
0.764 in
19.4 mm
|
Round
|
0.063 in
1.6 mm
|
|
| £ 0.2749 - £ 0.2749 | Request the lead time here |
|
Round
|
0.098 in
2.5 mm
|
||
| £ 0.1322 - £ 0.1376 | Request the lead time here |
0.508 in
12.9 mm
|
Round
|
0.157 in
4.0 mm
|
||
| £ 0.1488 - £ 0.1488 | 3500 In stock |
|
Round
|
0.098 in
2.5 mm
|
||
| SRB-R-9 | £ 0.4464 - £ 0.4464 | Request the lead time here |
|
Round
|
0.063 in
1.6 mm
|
|
| SRB-R-4 | £ 0.2367 - £ 0.2367 | Request the lead time here |
|
Round
|
0.126 in
3.2 mm
|
|
| £ 0.2367 - £ 0.2367 | Request the lead time here |
|
Round
|
0.126 in
3.2 mm
|
||
| £ 0.3245 - £ 0.3245 | Request the lead time here |
|
|
0.118 in
3.0 mm
|
||
| 465707 | £ 0.2414 - £ 0.2518 | Request the lead time here |
|
Round
|
0.157 in
4.0 mm
|
|
| 465701 | £ 0.1487 - £ 0.1546 | Request the lead time here |
|
Flat
|
0.098 in
2.5 mm
|
|
| £ 0.3883 - £ 0.3883 | Request the lead time here |
0.563 in
14.3 mm
|
Dual
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue