Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.6513 - £ 1.7201 | 2948 In stock |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| £ 5.3119 - £ 5.422 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.591 in
15.0 mm
|
1.378 in
35.0 mm
|
||
| £ 1.3706 - £ 1.4316 | 2742 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.5173 - £ 0.54 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| £ 2.6789 - £ 2.7356 | 5028 In stock |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.472 in
12.0 mm
|
1.378 in
35.0 mm
|
||
| £ 2.8486 - £ 2.9036 | 4425 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.608 - £ 0.6335 | 3100 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| £ 1.4244 - £ 1.4802 | 1150 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.772 in
45.0 mm
|
||
| £ 1.1731 - £ 1.222 | 200 In stock |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.551 in
14.0 mm
|
0.709 in
18.0 mm
|
||
| £ 1.5011 - £ 1.5308 | 1000 In stock |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.551 in
14.0 mm
|
1.378 in
35.0 mm
|
||
| £ 1.1503 - £ 1.1503 | 622 In stock |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| £ 2.3185 - £ 2.3185 | 200 In stock |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.551 in
14.0 mm
|
2.756 in
70.0 mm
|
||
| £ 0.7981 - £ 0.8144 | 2520 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
||
| £ 1.1414 - £ 1.1889 | 1682 In stock |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.0686 - £ 1.0909 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
2.559 in
65.0 mm
|
||
| 10199848 | £ 1.2588 - £ 1.2841 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
|
| £ 1.1934 - £ 1.2172 | 888 In stock |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| £ 1.348 - £ 1.3747 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| 10200353 | £ 1.9618 - £ 2.0064 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
|
| £ 1.073 - £ 1.1191 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue