Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.5308 - £ 1.5605 | 400 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| £ 1.0923 - £ 1.1369 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.8947 - £ 0.8947 | 879 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| 10199695 | £ 0.9259 - £ 0.9645 | 10241 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
|
| £ 0.2849 - £ 0.2976 | 1868 In stock |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.3302 - £ 0.344 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
||
| £ 1.9541 - £ 2.0367 | 550 In stock |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.6917 - £ 0.7214 | 6500 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.849 - £ 0.8834 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.1821 - £ 1.2317 | 350 In stock |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 1.211 - £ 1.2619 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.4975 - £ 0.5187 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.5556 - £ 0.5783 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| £ 1.1917 - £ 1.2419 | 14241 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 1.6376 - £ 1.7064 | 150 In stock |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.7224 - £ 0.7527 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Stainless Steel
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
||
| £ 3.3853 - £ 3.4541 | 2925 In stock |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
||
| £ 2.6505 - £ 2.7072 | 50 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.772 in
45.0 mm
|
||
| £ 1.08 - £ 1.1254 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.5315 - £ 0.5542 | 5450 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.276 in
7.0 mm
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue