Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.4174 - £ 1.4174 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
|
|
0.984 in
25.0 mm
|
||
| £ 0.7401 - £ 1.6312 | 1758 In stock |
M4;Self Tapping
|
0.276 in
7.0 mm
|
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.4146 - £ 0.4235 | 700 In stock |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| 10197936 | £ 0.4012 - £ 0.4102 | 854 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
|
| £ 0.3615 - £ 0.369 | 192 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| £ 0.5002 - £ 0.5104 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| 10199718 | £ 1.0478 - £ 1.0923 | 612 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
|
| £ 0.7044 - £ 0.7044 | 880 In stock |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| £ 1.2633 - £ 1.2885 | 300 In stock |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| 10198025 | £ 0.3685 - £ 0.376 | 2198 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.4116 - £ 0.4206 | 2304 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.498 - £ 0.498 | 900 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 10199596 | £ 1.1592 - £ 1.1592 | 5673 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
2.756 in
70.0 mm
|
|
| 10199633 | £ 0.6167 - £ 0.642 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
|
| £ 0.7966 - £ 0.8308 | 898 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.7862 - £ 0.8025 | 207 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.9569 - £ 0.9765 | 478 In stock |
M3
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
2.165 in
55.0 mm
|
||
| £ 1.3851 - £ 1.4134 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| £ 1.9618 - £ 2.0064 | 549 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.462 - £ 0.472 | 56 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm