Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.4726 - £ 0.4815 Request the lead time here
M4
7.0 mm
Zinc Plated
8.0 mm
12.0 mm
£ 0.5346 - £ 0.5567 Request the lead time here
M2.5
5.0 mm
No Finish
6.0 mm
11.0 mm
£ 0.4146 - £ 0.4235 Request the lead time here
M3
5.0 mm
Zinc Plated
6.0 mm
40.0 mm
£ 0.5988 - £ 0.6235 Request the lead time here
M2.5
5.0 mm
No Finish
6.0 mm
20.0 mm
£ 0.4056 - £ 0.4146 Request the lead time here
M3
5.5 mm
Zinc Plated
6.0 mm
6.0 mm
£ 0.3734 - £ 0.381 Request the lead time here
M3
5.5 mm
Zinc Plated
6.0 mm
13.0 mm
£ 0.5313 - £ 0.5419 Request the lead time here
M3
5.5 mm
No Finish
6.0 mm
6.0 mm
£ 0.5216 - £ 0.532 Request the lead time here
M3
5.5 mm
No Finish
6.0 mm
8.0 mm
£ 0.4369 - £ 0.4458 Request the lead time here
M3
5.5 mm
Zinc Plated
6.0 mm
25.0 mm
£ 0.5796 - £ 0.5915 Request the lead time here
M4
7.0 mm
Zinc Plated
8.0 mm
25.0 mm
£ 0.5127 - £ 0.5231 Request the lead time here
M2.5
5.0 mm
No Finish
6.0 mm
8.0 mm
£ 0.6452 - £ 0.6713 Request the lead time here
M2.5
5.0 mm
No Finish
6.0 mm
25.0 mm
£ 0.5539 - £ 0.5771 Request the lead time here
M2.5
5.0 mm
No Finish
6.0 mm
15.0 mm
£ 0.6916 - £ 0.7206 Request the lead time here
M2.5
5.0 mm
No Finish
6.0 mm
30.0 mm
£ 0.5249 - £ 0.5466 Request the lead time here
M2.5
5.0 mm
No Finish
6.0 mm
12.0 mm
£ 0.5095 - £ 0.5198 Request the lead time here
M2.5
5.0 mm
No Finish
6.0 mm
6.0 mm
£ 0.3567 - £ 0.3641 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
10.0 mm
£ 0.4451 - £ 0.4553 Request the lead time here
M3
6.0 mm
Nickel Plated
7.0 mm
15.0 mm
£ 0.5097 - £ 0.5201 400 In stock
M4
7.0 mm
Nickel Plated
8.0 mm
12.0 mm
£ 0.4436 - £ 0.4538 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
20.0 mm
  • of 36
Male To Female Standoff Hexagonal 7.0 mm M4 12.0 mm

1221397

Price Range
£ 0.4815 - £ 0.4726

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 11.0 mm

1221535

Price Range
£ 0.5567 - £ 0.5346

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    11.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.0 mm M3 40.0 mm

1221378

Price Range
£ 0.4235 - £ 0.4146

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 20.0 mm

1221539

Price Range
£ 0.6235 - £ 0.5988

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.5 mm M3 6.0 mm

1221382

Price Range
£ 0.4146 - £ 0.4056

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 13.0 mm

1221386

Price Range
£ 0.381 - £ 0.3734

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.5 mm M3 6.0 mm

1221543

Price Range
£ 0.5419 - £ 0.5313

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

1221544

Price Range
£ 0.532 - £ 0.5216

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.5 mm M3 25.0 mm

1221390

Price Range
£ 0.4458 - £ 0.4369

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 7.0 mm M4 25.0 mm

1221401

Price Range
£ 0.5915 - £ 0.5796

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 8.0 mm

1221533

Price Range
£ 0.5231 - £ 0.5127

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.0 mm M2.5 25.0 mm

1221540

Price Range
£ 0.6713 - £ 0.6452

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.0 mm M2.5 15.0 mm

1221537

Price Range
£ 0.5771 - £ 0.5539

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.0 mm M2.5 30.0 mm

1221541

Price Range
£ 0.7206 - £ 0.6916

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.0 mm M2.5 12.0 mm

1221536

Price Range
£ 0.5466 - £ 0.5249

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.0 mm M2.5 6.0 mm

1221531

Price Range
£ 0.5198 - £ 0.5095

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

1259818

Price Range
£ 0.3641 - £ 0.3567

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 6.0 mm M3 15.0 mm

1259825

Price Range
£ 0.4553 - £ 0.4451

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 7.0 mm M4 12.0 mm

1259829

Price Range
£ 0.5201 - £ 0.5097

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

1259822

Price Range
£ 0.4538 - £ 0.4436

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated