Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.4146 - £ 0.4235 | 700 In stock |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.3615 - £ 0.369 | 192 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| 10197936 | £ 0.4012 - £ 0.4102 | 854 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
|
| £ 0.5002 - £ 0.5104 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.4494 - £ 0.4582 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.3849 - £ 0.3923 | 837 In stock |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.3118 - £ 0.3245 | 3800 In stock |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.8547 - £ 0.8915 | 1910 In stock |
M2.5
|
0.197 in
5.0 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 3.5223 - £ 3.5223 | 668 In stock |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
||
| £ 2.6901 - £ 2.6901 | 300 In stock |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
0.591 in
15.0 mm
|
||
| 10200704 | £ 3.6264 - £ 3.6264 | 406 In stock |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
1.181 in
30.0 mm
|
|
| £ 1.6497 - £ 1.6794 | 255 In stock |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 10200490 | £ 2.1401 - £ 2.1847 | 586 In stock |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
|
| £ 2.6969 - £ 2.7549 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
2.756 in
70.0 mm
|
||
| £ 4.5924 - £ 4.6816 | 285 In stock |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
3.543 in
90.0 mm
|
||
| £ 3.2399 - £ 3.3143 | 599 In stock |
M8
|
0.512 in
13.0 mm
|
Stainless Steel
|
0.551 in
14.0 mm
|
0.984 in
25.0 mm
|
||
| £ 2.259 - £ 2.3036 | 400 In stock |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
2.559 in
65.0 mm
|
||
| £ 1.3361 - £ 1.3628 | 900 In stock |
M5
|
0.315 in
8.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| £ 1.7983 - £ 1.828 | 96 In stock |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 10200582 | £ 2.3482 - £ 2.3928 | 748 In stock |
M6
|
0.394 in
10.0 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue