Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.4175 - £ 0.4175 | 3182 In stock |
M4;Self Tapping
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.4329 - £ 0.9531 | 429 In stock |
M3
|
0.236 in
6.0 mm
|
Zinc
|
|
0.197 in
5.0 mm
|
||
| £ 0.3686 - £ 0.3686 | 32600 In stock |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.546 - £ 1.2044 | 1939 In stock |
M3
|
0.236 in
6.0 mm
|
Zinc
|
|
0.591 in
15.0 mm
|
||
| £ 0.3972 - £ 0.3972 | 15018 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 1.1741 - £ 1.1741 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.3114 - £ 0.3114 | 4897 In stock |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.3365 - £ 0.3365 | 5619 In stock |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.4831 - £ 1.0709 | 6860 In stock |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.5504 - £ 1.2151 | 3900 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.295 in
7.5 mm
|
0.591 in
15.0 mm
|
||
| £ 0.3994 - £ 0.885 | 500 In stock |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.354 in
9.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.4867 - £ 1.0753 | 8210 In stock |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.3728 - £ 0.3728 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.3966 - £ 0.3966 | 340 In stock |
M3
|
0.236 in
6.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.472 - £ 0.472 | 7788 In stock |
M3;Self Tapping
|
0.236 in
6.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.4426 - £ 0.4426 | 8229 In stock |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
||
| Request the lead time here |
M4;Self Tapping
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
|||
| £ 1.1744 - £ 1.1744 | 217 In stock |
M4;Self Tapping
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.4622 - £ 1.0185 | 6270 In stock |
M3
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.5314 - £ 1.1719 | 11450 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.787 in