Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.4175 - £ 0.4175 3182 In stock
M4;Self Tapping
5.5 mm
Nickel Plated
5.0 mm
10.0 mm
£ 0.4329 - £ 0.9531 429 In stock
M3
6.0 mm
Zinc
5.0 mm
£ 0.3686 - £ 0.3686 32600 In stock
M3
5.0 mm
Zinc Plated
6.0 mm
12.0 mm
£ 0.546 - £ 1.2044 1939 In stock
M3
6.0 mm
Zinc
15.0 mm
£ 0.3972 - £ 0.3972 15018 In stock
M4
7.0 mm
Zinc Plated
5.0 mm
10.0 mm
£ 1.1741 - £ 1.1741 Request the lead time here
M5
8.0 mm
Zinc Plated
10.0 mm
25.0 mm
£ 0.3114 - £ 0.3114 4897 In stock
M3
5.0 mm
Zinc Plated
4.0 mm
8.0 mm
£ 0.3365 - £ 0.3365 5619 In stock
M3
5.0 mm
Zinc Plated
5.0 mm
10.0 mm
£ 0.4831 - £ 1.0709 6860 In stock
M3
5.0 mm
Zinc Plated
10.0 mm
35.0 mm
£ 0.5504 - £ 1.2151 5900 In stock
M4
7.0 mm
Nickel Plated
7.5 mm
15.0 mm
£ 0.3994 - £ 0.885 500 In stock
M3
5.0 mm
Zinc Plated
9.0 mm
18.0 mm
£ 0.4867 - £ 1.0753 8210 In stock
M3
5.5 mm
Zinc Plated
9.0 mm
20.0 mm
£ 0.3728 - £ 0.3728 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
12.0 mm
£ 0.3966 - £ 0.3966 340 In stock
M3
6.0 mm
Nickel Plated
5.0 mm
8.0 mm
£ 0.472 - £ 0.472 7788 In stock
M3;Self Tapping
6.0 mm
Nickel Plated
5.0 mm
15.0 mm
£ 0.4426 - £ 0.4426 8229 In stock
M3
5.0 mm
Zinc Plated
9.0 mm
20.0 mm
Request the lead time here
M4;Self Tapping
7.0 mm
Zinc Plated
10.0 mm
25.0 mm
£ 1.1744 - £ 1.1744 217 In stock
M4;Self Tapping
7.0 mm
Zinc Plated
10.0 mm
30.0 mm
£ 0.4622 - £ 1.0185 6270 In stock
M3
5.0 mm
Zinc Plated
10.0 mm
30.0 mm
£ 0.5314 - £ 1.1719 11450 In stock
M4
7.0 mm
Zinc Plated
10.0 mm
20.0 mm
  • of 36
Male To Female Standoff M3 10.0 mm Steel

20125356

Price Range
£ 0.4175 - £ 0.4175

Stock Levels
3182 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Male Standoff M3 5.0 mm

20125394

Price Range
£ 0.9531 - £ 0.4329

Stock Levels
429 In stock
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    5.0 mm
  • Finish
    Zinc
  • Full Material
    Mild Steel
  • Spacer Shape
    Hexagonal
Female To Female Standoff Hexagonal 5.0 mm M3 12.0 mm

20124502

Price Range
£ 0.3686 - £ 0.3686

Stock Levels
32600 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Male Standoff M3 15.0 mm

20125424

Price Range
£ 1.2044 - £ 0.546

Stock Levels
1939 In stock
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    15.0 mm
  • Finish
    Zinc
  • Full Material
    Mild Steel
  • Spacer Shape
    Hexagonal
Female To Female Standoff 7.0 mm M4 10.0 mm Steel

20054281

Price Range
£ 0.3972 - £ 0.3972

Stock Levels
15018 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 8.0 mm M5 25.0 mm Steel

20054403

Price Range
£ 1.1741 - £ 1.1741

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 5.0 mm M3 8.0 mm Steel

20054274

Price Range
£ 0.3114 - £ 0.3114

Stock Levels
4897 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    4.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 5.0 mm M3 10.0 mm Steel

20054144

Price Range
£ 0.3365 - £ 0.3365

Stock Levels
5619 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 5.0 mm M3 35.0 mm Steel

20054243

Price Range
£ 1.0709 - £ 0.4831

Stock Levels
6860 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff M4 15.0 mm

20069537

Price Range
£ 1.2151 - £ 0.5504

Stock Levels
5900 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff 5.0 mm M3 18.0 mm Steel

20054205

Price Range
£ 0.885 - £ 0.3994

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 5.5 mm M3 20.0 mm Steel

20054137

Price Range
£ 1.0753 - £ 0.4867

Stock Levels
8210 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff M3 12.0 mm

20069148

Price Range
£ 0.3728 - £ 0.3728

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Male To Female Standoff M3 8.0 mm Steel

20071288

Price Range
£ 0.3966 - £ 0.3966

Stock Levels
340 In stock
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Male To Female Standoff M3 15.0 mm Steel

20071264

Price Range
£ 0.472 - £ 0.472

Stock Levels
7788 In stock
Attributes
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff 5.0 mm M3 20.0 mm Steel

20054212

Price Range
£ 0.4426 - £ 0.4426

Stock Levels
8229 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Male To Female Standoff Hardened Steel

20054939


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 7.0 mm 30.0 mm Steel

20054946

Price Range
£ 1.1744 - £ 1.1744

Stock Levels
217 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 5.0 mm M3 30.0 mm Steel

20054236

Price Range
£ 1.0185 - £ 0.4622

Stock Levels
6270 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff 7.0 mm M4 20.0 mm Steel

20054311

Price Range
£ 1.1719 - £ 0.5314

Stock Levels
11450 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated