Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.4479 - £ 0.4564 4590 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
5.0 mm
£ 0.9569 - £ 0.9765 478 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
55.0 mm
10198254 £ 0.489 - £ 0.4989 342 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
8.0 mm
£ 0.8412 - £ 0.859 78 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
40.0 mm
£ 0.5797 - £ 0.5918 34142 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
12.0 mm
£ 1.2023 - £ 1.2276 1005 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
60.0 mm
10198278 £ 0.551 - £ 0.5616 Request the lead time here
M3
5.5 mm
Nickel Plated
6.0 mm
10.0 mm
£ 0.5553 - £ 0.5669 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
12.0 mm
£ 1.2172 - £ 1.2677 198 In stock
M5
8.0 mm
Nickel Plated
8.0 mm
25.0 mm
£ 1.828 - £ 1.8578 27370 In stock
M5
8.0 mm
Nickel Plated
8.0 mm
45.0 mm
£ 1.9618 - £ 2.0064 549 In stock
M5
8.0 mm
Nickel Plated
8.0 mm
50.0 mm
£ 0.6509 - £ 0.6643 1500 In stock
M3
5.5 mm
Nickel Plated
8.0 mm
18.0 mm
10198322 £ 0.663 - £ 0.6766 900 In stock
M3
5.5 mm
Nickel Plated
6.0 mm
18.0 mm
£ 0.4845 - £ 0.4949 763 In stock
M3
5.5 mm
Nickel Plated
8.0 mm
6.0 mm
10198308 £ 0.6191 - £ 0.6327 Request the lead time here
M3
5.5 mm
Nickel Plated
8.0 mm
13.0 mm
£ 1.2633 - £ 1.2885 400 In stock
M6
10.0 mm
Nickel Plated
10.0 mm
12.0 mm
£ 1.5308 - £ 1.5605 400 In stock
M5
8.0 mm
Nickel Plated
8.0 mm
35.0 mm
10198285 £ 0.541 - £ 0.5513 9512 In stock
M3
5.5 mm
Nickel Plated
8.0 mm
10.0 mm
£ 2.5711 - £ 2.6306 95 In stock
M5
8.0 mm
Nickel Plated
8.0 mm
70.0 mm
£ 0.4582 - £ 0.4668 3200 In stock
M3
5.5 mm
Nickel Plated
8.0 mm
5.0 mm
  • of 36
Male To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

10198223

Price Range
£ 0.4564 - £ 0.4479

Stock Levels
4590 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 55.0 mm

10198209

Price Range
£ 0.9765 - £ 0.9569

Stock Levels
478 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    55.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10198254

Price Range
£ 0.4989 - £ 0.489

Stock Levels
342 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 40.0 mm

10198179

Price Range
£ 0.859 - £ 0.8412

Stock Levels
78 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 12.0 mm

10198292

Price Range
£ 0.5918 - £ 0.5797

Stock Levels
34142 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 60.0 mm

10198216

Price Range
£ 1.2276 - £ 1.2023

Stock Levels
1005 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10198278

Price Range
£ 0.5616 - £ 0.551

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 12.0 mm

10630662

Price Range
£ 0.5669 - £ 0.5553

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 25.0 mm

10198667

Price Range
£ 1.2677 - £ 1.2172

Stock Levels
198 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 45.0 mm

10198704

Price Range
£ 1.8578 - £ 1.828

Stock Levels
27370 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    45.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 50.0 mm

10198711

Price Range
£ 2.0064 - £ 1.9618

Stock Levels
549 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10198339

Price Range
£ 0.6643 - £ 0.6509

Stock Levels
1500 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10198322

Price Range
£ 0.6766 - £ 0.663

Stock Levels
900 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 6.0 mm

10198247

Price Range
£ 0.4949 - £ 0.4845

Stock Levels
763 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 13.0 mm

10198308

Price Range
£ 0.6327 - £ 0.6191

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 12.0 mm

10198759

Price Range
£ 1.2885 - £ 1.2633

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 35.0 mm

10198681

Price Range
£ 1.5605 - £ 1.5308

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

10198285

Price Range
£ 0.5513 - £ 0.541

Stock Levels
9512 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 70.0 mm

10198742

Price Range
£ 2.6306 - £ 2.5711

Stock Levels
95 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

10633052

Price Range
£ 0.4668 - £ 0.4582

Stock Levels
3200 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated