Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.3997 - £ 0.4087 | 974 In stock |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| 10197813 | £ 0.37 - £ 0.3775 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
|
| £ 0.3849 - £ 0.3923 | 837 In stock |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.4494 - £ 0.4582 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.4146 - £ 0.4235 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.4369 - £ 0.4458 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.5364 - £ 0.5466 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.3581 - £ 0.3656 | 1069 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.4726 - £ 0.4815 | 888 In stock |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.324 - £ 0.3314 | 996 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.3827 - £ 0.3912 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
||
| £ 0.5002 - £ 0.5104 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.3615 - £ 0.369 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| £ 0.4785 - £ 0.4889 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| 10197936 | £ 0.4012 - £ 0.4102 | 954 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
|
| £ 0.3165 - £ 0.3225 | 325 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.3789 - £ 0.3864 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.4547 - £ 0.4651 | 1070 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| 10197943 | £ 0.4265 - £ 0.4354 | 758 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
|
| 10197981 | £ 0.7163 - £ 0.7163 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue