Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.4426 - £ 0.4622 8700 In stock
M3
5.5 mm
Zinc Plated
9.0 mm
18.0 mm
£ 0.955 - £ 0.9949 300 In stock
M4
7.0 mm
Stainless Steel
7.5 mm
15.0 mm
£ 1.3899 - £ 1.4587 Request the lead time here
M6
10.0 mm
Zinc Plated
9.0 mm
18.0 mm
£ 1.3444 - £ 1.4036 600 In stock
M6
10.0 mm
Zinc Plated
12.0 mm
25.0 mm
£ 0.8646 - £ 0.90 Request the lead time here
M2
4.0 mm
Stainless Steel
6.0 mm
18.0 mm
£ 0.7923 - £ 0.8249 70 In stock
M2
4.0 mm
Stainless Steel
5.0 mm
10.0 mm
£ 0.8873 - £ 0.9241 Request the lead time here
M2
4.0 mm
Stainless Steel
6.0 mm
20.0 mm
£ 1.2591 - £ 1.3114 150 In stock
M3
5.5 mm
Stainless Steel
10.0 mm
25.0 mm
£ 1.4587 - £ 1.5137 Request the lead time here
M4
7.0 mm
Stainless Steel
10.0 mm
25.0 mm
£ 0.4252 - £ 0.4436 Request the lead time here
M2
4.0 mm
Nickel Plated
6.0 mm
18.0 mm
£ 1.5688 - £ 1.6376 400 In stock
M6
10.0 mm
Stainless Steel
9.0 mm
18.0 mm
£ 0.4748 - £ 0.4946 Request the lead time here
M4
7.0 mm
Zinc Plated
9.0 mm
18.0 mm
£ 0.9411 - £ 0.9808 Request the lead time here
M2.5
5.0 mm
Stainless Steel
8.0 mm
18.0 mm
£ 1.1076 - £ 1.1537 1500 In stock
M5
8.0 mm
Zinc Plated
10.0 mm
20.0 mm
£ 1.0665 - £ 1.1119 Request the lead time here
M4
7.0 mm
Stainless Steel
10.0 mm
20.0 mm
£ 1.1027 - £ 1.1495 Request the lead time here
M2
4.0 mm
Nickel Plated
6.0 mm
25.0 mm
£ 1.1422 - £ 1.1903 2800 In stock
M5
8.0 mm
Nickel Plated
10.0 mm
25.0 mm
£ 0.7725 - £ 0.8051 1250 In stock
M2
4.0 mm
Stainless Steel
4.0 mm
8.0 mm
£ 1.1229 - £ 1.1697 Request the lead time here
M3
5.5 mm
Nickel Plated
10.0 mm
40.0 mm
£ 1.6789 - £ 1.7477 200 In stock
M6
10.0 mm
Stainless Steel
10.0 mm
20.0 mm
  • of 36
Female To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10225783

Price Range
£ 0.4622 - £ 0.4426

Stock Levels
8700 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 7.0 mm M4 15.0 mm

10226049

Price Range
£ 0.9949 - £ 0.955

Stock Levels
300 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

10226506

Price Range
£ 1.4587 - £ 1.3899

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 10.0 mm M6 25.0 mm

10226544

Price Range
£ 1.4036 - £ 1.3444

Stock Levels
600 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    12.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 4.0 mm M2 18.0 mm

10225509

Price Range
£ 0.90 - £ 0.8646

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 4.0 mm M2 10.0 mm

10225448

Price Range
£ 0.8249 - £ 0.7923

Stock Levels
70 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 4.0 mm M2 20.0 mm

10225523

Price Range
£ 0.9241 - £ 0.8873

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.5 mm M3 25.0 mm

10225813

Price Range
£ 1.3114 - £ 1.2591

Stock Levels
150 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 7.0 mm M4 25.0 mm

10226070

Price Range
£ 1.5137 - £ 1.4587

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 4.0 mm M2 18.0 mm

10225493

Price Range
£ 0.4436 - £ 0.4252

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

10226513

Price Range
£ 1.6376 - £ 1.5688

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 7.0 mm M4 18.0 mm

10096802

Price Range
£ 0.4946 - £ 0.4748

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M2.5 18.0 mm

10225615

Price Range
£ 0.9808 - £ 0.9411

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

10226278

Price Range
£ 1.1537 - £ 1.1076

Stock Levels
1500 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 7.0 mm M4 20.0 mm

10226063

Price Range
£ 1.1119 - £ 1.0665

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 4.0 mm M2 25.0 mm

10225530

Price Range
£ 1.1495 - £ 1.1027

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 8.0 mm M5 25.0 mm

10096970

Price Range
£ 1.1903 - £ 1.1422

Stock Levels
2800 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 4.0 mm M2 8.0 mm

10225424

Price Range
£ 0.8051 - £ 0.7725

Stock Levels
1250 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    4.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.5 mm M3 40.0 mm

10096611

Price Range
£ 1.1697 - £ 1.1229

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 10.0 mm M6 20.0 mm

10226537

Price Range
£ 1.7477 - £ 1.6789

Stock Levels
200 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel