Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.4238 - £ 0.4422 300 In stock
M4
7.0 mm
Zinc Plated
5.5 mm
11.0 mm
£ 3.5223 - £ 3.5223 668 In stock
M6
10.0 mm
Stainless Steel
10.0 mm
60.0 mm
£ 2.6901 - £ 2.6901 400 In stock
M8
13.0 mm
Stainless Steel
14.0 mm
15.0 mm
£ 3.8939 - £ 3.8939 778 In stock
M6
10.0 mm
Stainless Steel
10.0 mm
70.0 mm
£ 3.0426 - £ 3.0426 1100 In stock
M8
13.0 mm
Stainless Steel
14.0 mm
18.0 mm
£ 1.7983 - £ 1.828 96 In stock
M6
10.0 mm
Stainless Steel
10.0 mm
15.0 mm
10200582 £ 2.3482 - £ 2.3928 748 In stock
M6
10.0 mm
Stainless Steel
10.0 mm
30.0 mm
£ 2.9873 - £ 2.9873 900 In stock
M8
13.0 mm
Stainless Steel
14.0 mm
20.0 mm
£ 4.1466 - £ 4.2357 600 In stock
M8
13.0 mm
Stainless Steel
14.0 mm
40.0 mm
£ 3.8493 - £ 3.9236 1000 In stock
M8
13.0 mm
Stainless Steel
14.0 mm
35.0 mm
£ 6.1232 - £ 6.1232 106 In stock
M8
13.0 mm
Stainless Steel
14.0 mm
70.0 mm
£ 1.1821 - £ 1.2317 350 In stock
M6
10.0 mm
Zinc Plated
5.0 mm
10.0 mm
£ 0.8065 - £ 0.8405 Request the lead time here
M2
4.0 mm
Stainless Steel
6.0 mm
12.0 mm
£ 0.5116 - £ 0.5329 Request the lead time here
M4
7.0 mm
Nickel Plated
6.5 mm
13.0 mm
£ 4.8027 - £ 4.899 90 In stock
M8
13.0 mm
Zinc Plated
7.5 mm
15.0 mm
£ 1.08 - £ 1.1254 Request the lead time here
M3
5.5 mm
Stainless Steel
6.0 mm
12.0 mm
£ 0.5315 - £ 0.5542 5450 In stock
M4
7.0 mm
Nickel Plated
7.0 mm
14.0 mm
£ 1.6513 - £ 1.7201 2948 In stock
M5
8.0 mm
Stainless Steel
10.0 mm
25.0 mm
£ 0.6284 - £ 0.6549 11800 In stock
M5
8.0 mm
Zinc Plated
6.0 mm
12.0 mm
£ 0.4209 - £ 0.4394 4657 In stock
M2.5
5.0 mm
Nickel Plated
6.5 mm
13.0 mm
  • of 36
Female To Female Standoff Hexagonal 7.0 mm M4 11.0 mm

10226018

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
300 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    11.0 mm
  • Thread Length
    5.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 60.0 mm

10200629

Price Range
£ 3.5223 - £ 3.5223

Stock Levels
668 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 13.0 mm M8 15.0 mm

10200667

Price Range
£ 2.6901 - £ 2.6901

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 70.0 mm

10200636

Price Range
£ 3.8939 - £ 3.8939

Stock Levels
778 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 13.0 mm M8 18.0 mm

10200674

Price Range
£ 3.0426 - £ 3.0426

Stock Levels
1100 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

10200544

Price Range
£ 1.828 - £ 1.7983

Stock Levels
96 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 10.0 mm M6 30.0 mm

10200582

Price Range
£ 2.3928 - £ 2.3482

Stock Levels
748 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 13.0 mm M8 20.0 mm

10200681

Price Range
£ 2.9873 - £ 2.9873

Stock Levels
900 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 13.0 mm M8 40.0 mm

10200728

Price Range
£ 4.2357 - £ 4.1466

Stock Levels
600 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 13.0 mm M8 35.0 mm

10200711

Price Range
£ 3.9236 - £ 3.8493

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Male To Female Standoff Hexagonal 13.0 mm M8 70.0 mm

10200759

Price Range
£ 6.1232 - £ 6.1232

Stock Levels
106 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 10.0 mm M6 10.0 mm

10226483

Price Range
£ 1.2317 - £ 1.1821

Stock Levels
350 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 4.0 mm M2 12.0 mm

10225462

Price Range
£ 0.8405 - £ 0.8065

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 7.0 mm M4 13.0 mm

10226025

Price Range
£ 0.5329 - £ 0.5116

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    6.5 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 13.0 mm M8 15.0 mm

10226674

Price Range
£ 4.899 - £ 4.8027

Stock Levels
90 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 12.0 mm

10225745

Price Range
£ 1.1254 - £ 1.08

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 7.0 mm M4 14.0 mm

10096741

Price Range
£ 0.5542 - £ 0.5315

Stock Levels
5450 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    14.0 mm
  • Thread Length
    7.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 8.0 mm M5 25.0 mm

10226292

Price Range
£ 1.7201 - £ 1.6513

Stock Levels
2948 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 8.0 mm M5 12.0 mm

10226216

Price Range
£ 0.6549 - £ 0.6284

Stock Levels
11800 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.0 mm M2.5 13.0 mm

10225592

Price Range
£ 0.4394 - £ 0.4209

Stock Levels
4657 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    6.5 mm
  • Colour
    Brass
  • Finish
    Nickel Plated