Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.3823 - £ 0.3986 12245 In stock
M3
5.5 mm
Zinc Plated
7.5 mm
15.0 mm
£ 0.7885 - £ 0.8215 Request the lead time here
M3
5.5 mm
Stainless Steel
7.5 mm
15.0 mm
£ 0.8958 - £ 0.9326 Request the lead time here
M2.5
5.0 mm
Stainless Steel
7.5 mm
15.0 mm
£ 1.2841 - £ 1.3366 7207 In stock
M6
10.0 mm
Zinc Plated
7.5 mm
15.0 mm
£ 1.1004 - £ 1.1451 4652 In stock
M5
8.0 mm
Zinc Plated
9.0 mm
18.0 mm
£ 1.0644 - £ 1.1084 Request the lead time here
M3
5.5 mm
Stainless Steel
9.0 mm
18.0 mm
£ 1.0376 - £ 1.0802 44 In stock
M5
8.0 mm
Nickel Plated
10.0 mm
20.0 mm
£ 0.9737 - £ 1.0148 Request the lead time here
M2.5
5.0 mm
Stainless Steel
8.0 mm
20.0 mm
£ 0.5655 - £ 0.5896 3456 In stock
M3
5.5 mm
Nickel Plated
8.0 mm
16.0 mm
£ 0.701 - £ 0.7303 9400 In stock
M5
8.0 mm
Nickel Plated
9.0 mm
18.0 mm
£ 1.3899 - £ 1.4587 150 In stock
M6
10.0 mm
Zinc Plated
9.0 mm
18.0 mm
£ 0.8646 - £ 0.90 Request the lead time here
M2
4.0 mm
Stainless Steel
6.0 mm
18.0 mm
£ 5.2706 - £ 5.3807 330 In stock
M8
13.0 mm
Zinc Plated
10.0 mm
20.0 mm
£ 1.4036 - £ 1.4587 3100 In stock
M6
10.0 mm
Zinc Plated
10.0 mm
20.0 mm
£ 1.3309 - £ 1.3862 638 In stock
M5
8.0 mm
Stainless Steel
7.5 mm
15.0 mm
£ 0.4365 - £ 0.4549 850 In stock
M3
5.5 mm
Nickel Plated
9.0 mm
18.0 mm
£ 1.5688 - £ 1.6376 400 In stock
M6
10.0 mm
Stainless Steel
9.0 mm
18.0 mm
£ 1.1076 - £ 1.1537 500 In stock
M5
8.0 mm
Zinc Plated
10.0 mm
20.0 mm
£ 0.591 - £ 0.6165 1232 In stock
M4
7.0 mm
Nickel Plated
8.5 mm
17.0 mm
£ 0.4426 - £ 0.4622 8700 In stock
M3
5.5 mm
Zinc Plated
9.0 mm
18.0 mm
  • of 36
Female To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

10225752

Price Range
£ 0.3986 - £ 0.3823

Stock Levels
12245 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

10225769

Price Range
£ 0.8215 - £ 0.7885

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.0 mm M2.5 15.0 mm

10225608

Price Range
£ 0.9326 - £ 0.8958

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

10226490

Price Range
£ 1.3366 - £ 1.2841

Stock Levels
7207 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

10226254

Price Range
£ 1.1451 - £ 1.1004

Stock Levels
4652 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10225790

Price Range
£ 1.1084 - £ 1.0644

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

10226261

Price Range
£ 1.0802 - £ 1.0376

Stock Levels
44 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.0 mm M2.5 20.0 mm

10225639

Price Range
£ 1.0148 - £ 0.9737

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.5 mm M3 16.0 mm

10225776

Price Range
£ 0.5896 - £ 0.5655

Stock Levels
3456 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    16.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

10226247

Price Range
£ 0.7303 - £ 0.701

Stock Levels
9400 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

10226506

Price Range
£ 1.4587 - £ 1.3899

Stock Levels
150 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 4.0 mm M2 18.0 mm

10225509

Price Range
£ 0.90 - £ 0.8646

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 13.0 mm M8 20.0 mm

10226681

Price Range
£ 5.3807 - £ 5.2706

Stock Levels
330 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 10.0 mm M6 20.0 mm

10226520

Price Range
£ 1.4587 - £ 1.4036

Stock Levels
3100 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 8.0 mm M5 15.0 mm

10226230

Price Range
£ 1.3862 - £ 1.3309

Stock Levels
638 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10096444

Price Range
£ 0.4549 - £ 0.4365

Stock Levels
850 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

10226513

Price Range
£ 1.6376 - £ 1.5688

Stock Levels
400 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Stainless Steel
Female To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

10226278

Price Range
£ 1.1537 - £ 1.1076

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 7.0 mm M4 17.0 mm

10226056

Price Range
£ 0.6165 - £ 0.591

Stock Levels
1232 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    17.0 mm
  • Thread Length
    8.5 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10225783

Price Range
£ 0.4622 - £ 0.4426

Stock Levels
8700 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated