Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 0.396 - £ 0.4035 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
9.0 mm
£ 0.6465 - £ 0.6598 886 In stock
M2.5
5.0 mm
Nickel Plated
6.0 mm
25.0 mm
£ 0.3549 - £ 0.3621 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
7.0 mm
£ 0.3923 - £ 0.3997 361 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
10.0 mm
£ 0.4731 - £ 0.4731 394 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
14.0 mm
£ 0.4785 - £ 0.4889 96 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
18.0 mm
£ 0.4116 - £ 0.4206 2304 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
12.0 mm
£ 0.498 - £ 0.498 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
16.0 mm
£ 0.4564 - £ 0.4663 949 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
17.0 mm
£ 0.7282 - £ 0.7431 699 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
30.0 mm
£ 0.4155 - £ 0.4245 892 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
11.0 mm
10198094 £ 0.4354 - £ 0.4443 8306 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
15.0 mm
£ 0.3269 - £ 0.3344 Request the lead time here
M3
5.0 mm
Nickel Plated
8.0 mm
5.0 mm
£ 0.3477 - £ 0.3552 4691 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
6.0 mm
£ 0.4153 - £ 0.4238 1496 In stock
M3
5.0 mm
Nickel Plated
8.0 mm
13.0 mm
£ 0.3923 - £ 0.4087 1059 In stock
M3-4NC
5.0 mm
Nickel Plated
8.0 mm
5.0 mm
£ 5.7689 - £ 5.8965 4118 In stock
M3
5.5 mm
No Finish
8.0 mm
5.0 mm
10587041 £ 2.1894 - £ 2.2329 Request the lead time here
M8
13.0 mm
No Finish
14.0 mm
25.0 mm
£ 3.4332 - £ 7.8863 Request the lead time here
M8
13.0 mm
No Finish
14.0 mm
50.0 mm
£ 0.3828 - £ 0.3987 17700 In stock
4NC-4NC
5.0 mm
Nickel Plated
8.0 mm
5.0 mm
  • of 36
Male To Female Standoff Hexagonal 5.0 mm M3 9.0 mm

10198032

Price Range
£ 0.4035 - £ 0.396

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    9.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 25.0 mm

10197974

Price Range
£ 0.6598 - £ 0.6465

Stock Levels
886 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 7.0 mm

10198018

Price Range
£ 0.3621 - £ 0.3549

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    7.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 10.0 mm

10198049

Price Range
£ 0.3997 - £ 0.3923

Stock Levels
361 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 14.0 mm

10198087

Price Range
£ 0.4731 - £ 0.4731

Stock Levels
394 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    14.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 18.0 mm

10198124

Price Range
£ 0.4889 - £ 0.4785

Stock Levels
96 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 12.0 mm

10198063

Price Range
£ 0.4206 - £ 0.4116

Stock Levels
2304 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 16.0 mm

10198100

Price Range
£ 0.498 - £ 0.498

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    16.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 17.0 mm

10198117

Price Range
£ 0.4663 - £ 0.4564

Stock Levels
949 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    17.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 30.0 mm

10198155

Price Range
£ 0.7431 - £ 0.7282

Stock Levels
699 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 11.0 mm

10198056

Price Range
£ 0.4245 - £ 0.4155

Stock Levels
892 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    11.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 15.0 mm

10198094

Price Range
£ 0.4443 - £ 0.4354

Stock Levels
8306 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 5.0 mm

10197998

Price Range
£ 0.3344 - £ 0.3269

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 6.0 mm

10198001

Price Range
£ 0.3552 - £ 0.3477

Stock Levels
4691 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M3 13.0 mm

10198070

Price Range
£ 0.4238 - £ 0.4153

Stock Levels
1496 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    13.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Sub-D Standoff Hexagonal 5.0 mm M3-4NC 5.0 mm

10201336

Price Range
£ 0.4087 - £ 0.3923

Stock Levels
1059 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.5 mm M3 5.0 mm

10369944

Price Range
£ 5.8965 - £ 5.7689

Stock Levels
4118 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Steel
  • Finish
    No Finish
Male To Female Standoff Hexagonal 13.0 mm M8 25.0 mm

10587041

Price Range
£ 2.2329 - £ 2.1894

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 13.0 mm M8 50.0 mm

10201268

Price Range
£ 7.8863 - £ 3.4332

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Sub-D Standoff Hexagonal 5.0 mm 4NC-4NC 5.0 mm

10634288

Price Range
£ 0.3987 - £ 0.3828

Stock Levels
17700 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated