Menu Search

Standoff Twist Ties

In stock

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
£ 0.0555 - £ 0.069 Request the lead time here
5.5 mm
Natural
15.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
4.8 mm
Natural
7.6 mm
Clip On
£ 0.0579 - £ 0.072 Request the lead time here
Natural
Snap-Lock
£ 0.0733 - £ 0.0915 Request the lead time here
4.8 mm
Natural
7.6 mm
Clip On
£ 0.0741 - £ 0.0926 Request the lead time here
Natural
Snap-Lock
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
15.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
15.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
Natural
Snap-Lock
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
15.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
15.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
5.5 mm
Natural
15.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
5.5 mm
Natural
15.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
15.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
15.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
20.3 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
20.3 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
15.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
15.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
Natural
Snap-Lock
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
20.3 mm
Clip On
  • of 37
Twist Ties 25.4 mm 12.7 mm 15.2 mm PA Natural

10030509

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 25.4 mm 5.1 mm 7.6 mm PA Natural

10030721

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 19.1 mm 4.8 mm Nylon 6/6 Natural

10030752

Price Range
£ 0.072 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    32.3 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 31.8 mm 5.1 mm 7.6 mm PA Natural

10644829

Price Range
£ 0.0915 - £ 0.0733

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 19.1 mm 12.7 mm Nylon 6/6 Natural

10030776

Price Range
£ 0.0926 - £ 0.0741

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    40.2 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 19.1 mm 12.7 mm 15.2 mm PA Natural

10030479

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 25.4 mm 12.7 mm 15.2 mm PA Natural

10030493

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 32.5 mm 4.8 mm Nylon 6/6 Natural

10030523

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    45.3 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 10.0 mm 12.7 mm 15.2 mm PA Natural

10033517

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 12.0 mm 12.7 mm 15.2 mm PA Natural

10033531

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 4.8 mm 12.7 mm 15.2 mm PA Natural

10030530

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 6.0 mm 12.7 mm 15.2 mm PA Natural

10033586

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 6.0 mm 12.7 mm 15.2 mm PA Natural

10033579

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 8.0 mm 12.7 mm 15.2 mm PA Natural

10033593

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 19.1 mm 17.8 mm 20.3 mm PA Natural

10030561

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 25.4 mm 17.8 mm 20.3 mm PA Natural

10030585

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 31.8 mm 12.7 mm 15.2 mm PA Natural

10030516

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 4.0 mm 12.7 mm 15.2 mm PA Natural

10033555

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 32.5 mm 12.7 mm Nylon 6/6 Natural

10030547

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    53.2 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 6.0 mm 17.8 mm 20.3 mm PA Natural

10033678

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm