Menu Search

Standoff Twist Ties

In stock

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
£ 0.0666 - £ 0.0829 Request the lead time here
4.0 mm
Natural
15.2 mm
Clip On
10032831 £ 0.0555 - £ 0.069 9000 In stock
4.0 mm
Natural
7.6 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
4.0 mm
Natural
7.6 mm
Clip On
£ 0.0555 - £ 0.069 9999 In stock
4.0 mm
Natural
12.7 mm
Clip On
£ 0.0482 - £ 0.06 745 In stock
4.0 mm
Natural
12.7 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
Natural
Snap-Lock
£ 0.0555 - £ 0.069 Request the lead time here
4.0 mm
Natural
10.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
4.0 mm
Natural
10.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
Natural
Snap-Lock
£ 0.0666 - £ 0.0829 Request the lead time here
4.0 mm
Natural
15.2 mm
Clip On
£ 0.0555 - £ 0.069 10000 In stock
Natural
Snap-Lock
£ 0.0555 - £ 0.069 122 In stock
4.0 mm
Natural
7.6 mm
Clip On
£ 0.0666 - £ 0.0829 Request the lead time here
4.0 mm
Natural
15.2 mm
Clip On
10033104 £ 0.0666 - £ 0.0829 66000 In stock
4.0 mm
Natural
15.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
20.3 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.5 mm
Natural
20.3 mm
Clip On
£ 0.0965 - £ 0.1201 4000 In stock
6.5 mm
Natural
20.3 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.5 mm
Natural
20.3 mm
Clip On
£ 0.0482 - £ 0.06 1000 In stock
Natural
Snap-Lock
£ 0.0555 - £ 0.069 Request the lead time here
4.8 mm
Natural
15.2 mm
Clip On
  • of 37
Twist Ties 12.0 mm 12.7 mm 15.2 mm PA Natural

10033081

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 4.0 mm 5.1 mm 7.6 mm PA Natural

10032831

Price Range
£ 0.069 - £ 0.0555

Stock Levels
9000 In stock
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 8.0 mm 5.1 mm 7.6 mm PA Natural

10032855

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 25.4 mm 10.2 mm 12.7 mm PA Natural

10029985

Price Range
£ 0.069 - £ 0.0555

Stock Levels
9999 In stock
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 4.0 mm 10.2 mm 12.7 mm PA Natural

10033005

Price Range
£ 0.06 - £ 0.0482

Stock Levels
745 In stock
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 27.7 mm 12.7 mm Nylon 6/6 Natural

10030035

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    48.8 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 6.0 mm 7.6 mm 10.2 mm PA Natural

10032947

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 8.0 mm 7.6 mm 10.2 mm PA Natural

10032961

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 27.7 mm 19.1 mm Nylon 6/6 Natural

10029961

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    55.2 mm
  • Spacer Length
    19.1 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 10.0 mm 12.7 mm 15.2 mm PA Natural

10033067

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 23.1 mm 4.8 mm Nylon 6/6 Natural

10029930

Price Range
£ 0.069 - £ 0.0555

Stock Levels
10000 In stock
Attributes
  • Overall Height
    36.3 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 31.8 mm 5.1 mm 7.6 mm PA Natural

10029855

Price Range
£ 0.069 - £ 0.0555

Stock Levels
122 In stock
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 31.8 mm 12.7 mm 15.2 mm PA Natural

10030097

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 4.0 mm 12.7 mm 15.2 mm PA Natural

10033104

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
66000 In stock
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 12.0 mm 17.8 mm 20.3 mm PA Natural

10034477

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 31.8 mm 17.8 mm 20.3 mm PA Natural

10644843

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 6.0 mm 17.8 mm 20.3 mm PA Natural

10637463

Price Range
£ 0.1201 - £ 0.0965

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 8.0 mm 17.8 mm 20.3 mm PA Natural

10034514

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.5 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Base Width
    19.0 mm
Twist Ties 32.5 mm 19.1 mm Nylon 6/6 Natural

10032206

Price Range
£ 0.06 - £ 0.0482

Stock Levels
1000 In stock
Attributes
  • Overall Height
    60.0 mm
  • Spacer Length
    19.1 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 25.4 mm 12.7 mm 15.2 mm PA Natural

10032244

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.8 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm