Menu Search

Standoff Twist Ties

In stock

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
£ 0.0579 - £ 0.072 1000 In stock
Natural
Snap-Lock
£ 0.0579 - £ 0.072 Request the lead time here
4.0 mm
Natural
15.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
5.5 mm
Natural
10.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
5.5 mm
Natural
10.2 mm
Clip On
£ 0.0732 - £ 0.0912 Request the lead time here
Natural
Snap-Lock
£ 0.0732 - £ 0.0912 Request the lead time here
4.0 mm
Natural
20.3 mm
Clip On
£ 0.0579 - £ 0.072 8000 In stock
4.0 mm
Natural
20.3 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
5.5 mm
Natural
10.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
10.2 mm
Clip On
£ 0.0732 - £ 0.0912 4000 In stock
4.0 mm
Natural
20.3 mm
Clip On
£ 0.0732 - £ 0.0912 Request the lead time here
4.0 mm
Natural
20.3 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
5.5 mm
Natural
7.6 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
7.6 mm
Clip On
£ 0.0666 - £ 0.0829 Request the lead time here
Natural
Snap-Lock
£ 0.0482 - £ 0.06 Request the lead time here
6.0 mm
Natural
7.6 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.0 mm
Natural
7.6 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
6.0 mm
Natural
10.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.0 mm
Natural
10.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.0 mm
Natural
12.7 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
6.0 mm
Natural
12.7 mm
Clip On
  • of 37
Twist Ties 32.5 mm 4.8 mm Nylon 6/6 Natural

10030103

Price Range
£ 0.072 - £ 0.0579

Stock Levels
1000 In stock
Attributes
  • Overall Height
    45.7 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 6.0 mm 12.7 mm 15.2 mm PA Natural

10033111

Price Range
£ 0.072 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 10.0 mm 7.6 mm 10.2 mm PA Natural

10033326

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 12.0 mm 7.6 mm 10.2 mm PA Natural

10033340

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 36.8 mm 4.8 mm Nylon 6/6 Natural

10030196

Price Range
£ 0.0912 - £ 0.0732

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    50.0 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 10.0 mm 17.8 mm 20.3 mm PA Natural

10033166

Price Range
£ 0.0912 - £ 0.0732

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 25.4 mm 17.8 mm 20.3 mm PA Natural

10030165

Price Range
£ 0.072 - £ 0.0579

Stock Levels
8000 In stock
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 31.8 mm 7.6 mm 10.2 mm PA Natural

10639320

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 6.0 mm 7.6 mm 10.2 mm PA Natural

10033371

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 6.0 mm 17.8 mm 20.3 mm PA Natural

10033203

Price Range
£ 0.0912 - £ 0.0732

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 8.0 mm 17.8 mm 20.3 mm PA Natural

10033227

Price Range
£ 0.0912 - £ 0.0732

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 19.1 mm 5.1 mm 7.6 mm PA Natural

10030233

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 31.8 mm 5.1 mm 7.6 mm PA Natural

10030257

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 32.5 mm 12.7 mm Nylon 6/6 Natural

10030134

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    53.6 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 10.0 mm 5.1 mm 7.6 mm PA Natural

10034538

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties 12.0 mm 5.1 mm 7.6 mm PA Natural

10034552

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties 6.0 mm 7.6 mm 10.2 mm PA Natural

10034668

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties 8.0 mm 7.6 mm 10.2 mm PA Natural

10034699

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties 19.1 mm 10.2 mm 12.7 mm PA Natural

10031940

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm
Twist Ties 25.4 mm 10.2 mm 12.7 mm PA Natural

10031964

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    6.0 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    15.9 mm