Menu Search

Standoff Twist Ties

In stock

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Series Code: SR2051

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
737 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Size Colour Maximum Compatible Cable Diameter Mounting Method View
£ 0.1119 - £ 0.1244 Request the lead time here
7.9 mm
Natural
20.3 mm
Fir Tree
£ 0.1119 - £ 0.1244 Request the lead time here
7.9 mm
Natural
20.3 mm
Fir Tree
£ 0.0666 - £ 0.0829 Request the lead time here
4.0 mm
Natural
20.3 mm
Clip On
£ 0.0666 - £ 0.0829 Request the lead time here
4.0 mm
Natural
20.3 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
5.5 mm
Natural
7.6 mm
Clip On
£ 0.0555 - £ 0.069 998 In stock
5.5 mm
Natural
7.6 mm
Clip On
£ 0.0555 - £ 0.069 4000 In stock
5.5 mm
Natural
7.6 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
5.5 mm
Natural
7.6 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
4.0 mm
Natural
10.2 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
4.0 mm
Natural
10.2 mm
Clip On
£ 0.0482 - £ 0.06 15942 In stock
4.0 mm
Natural
10.2 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
Natural
Snap-Lock
£ 0.0555 - £ 0.069 969 In stock
4.0 mm
Natural
12.7 mm
Clip On
£ 0.0555 - £ 0.069 998 In stock
4.0 mm
Natural
12.7 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
4.0 mm
Natural
12.7 mm
Clip On
£ 0.0579 - £ 0.072 Request the lead time here
Natural
Snap-Lock
£ 0.0482 - £ 0.06 Request the lead time here
4.0 mm
Natural
12.7 mm
Clip On
£ 0.0555 - £ 0.069 Request the lead time here
4.0 mm
Natural
12.7 mm
Clip On
£ 0.0482 - £ 0.06 Request the lead time here
Natural
Snap-Lock
£ 0.0579 - £ 0.072 3000 In stock
4.0 mm
Natural
15.2 mm
Clip On
  • of 37
Twist Ties Fir Tree 20.3 mm PA Natural

10639368

Price Range
£ 0.1244 - £ 0.1119

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    51.5 mm
  • Spacer Length
    6.0 mm
Twist Ties 8.0 mm 17.8 mm 20.3 mm PA Natural

10034125

Price Range
£ 0.1244 - £ 0.1119

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    7.9 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Overall Height
    53.5 mm
  • Spacer Length
    8.0 mm
Twist Ties Clip On 20.3 mm PA Natural

10634714

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 8.0 mm 17.8 mm 20.3 mm PA Natural

10033210

Price Range
£ 0.0829 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    17.8 mm
  • Maximum Compatible Cable Diameter
    20.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 19.1 mm 5.1 mm 7.6 mm PA Natural

10030226

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 25.4 mm 5.1 mm 7.6 mm PA Natural

10030240

Price Range
£ 0.069 - £ 0.0555

Stock Levels
998 In stock
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 4.0 mm 5.1 mm 7.6 mm PA Natural

10033272

Price Range
£ 0.069 - £ 0.0555

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 12.7 mm 5.1 mm 7.6 mm PA Natural

10030288

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    5.5 mm
  • Minimum Compatible Cable Diameter
    5.1 mm
  • Maximum Compatible Cable Diameter
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.5 mm
Twist Ties 19.1 mm 7.6 mm 10.2 mm PA Natural

10029893

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 25.4 mm 7.6 mm 10.2 mm PA Natural

10639306

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 4.0 mm 7.6 mm 10.2 mm PA Natural

10032916

Price Range
£ 0.06 - £ 0.0482

Stock Levels
15942 In stock
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    7.6 mm
  • Maximum Compatible Cable Diameter
    10.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Tie 23.1 mm 12.7 mm Nylon 6/6 Natural

10487976

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    44.2 mm
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 31.8 mm 10.2 mm 12.7 mm PA Natural

10029992

Price Range
£ 0.069 - £ 0.0555

Stock Levels
969 In stock
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 4.0 mm 10.2 mm 12.7 mm PA Natural

10033012

Price Range
£ 0.069 - £ 0.0555

Stock Levels
998 In stock
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 8.0 mm 10.2 mm 12.7 mm PA Natural

10033036

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 32.5 mm 19.1 mm Nylon 6/6 Natural

10030042

Price Range
£ 0.072 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    60.0 mm
  • Spacer Length
    19.1 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 10.0 mm 10.2 mm 12.7 mm PA Natural

10032978

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 12.0 mm 10.2 mm 12.7 mm PA Natural

10032992

Price Range
£ 0.069 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    10.2 mm
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm
Twist Ties 27.7 mm 4.8 mm Nylon 6/6 Natural

10030004

Price Range
£ 0.06 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    40.9 mm
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Full Material
    Polyamide 66
Twist Ties 25.4 mm 12.7 mm 15.2 mm PA Natural

10030066

Price Range
£ 0.072 - £ 0.0579

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Size
    4.0 mm
  • Minimum Compatible Cable Diameter
    12.7 mm
  • Maximum Compatible Cable Diameter
    15.2 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Base Width
    14.3 mm