The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..
Series Code: SR2051
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Size | Colour | Maximum Compatible Cable Diameter | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0482 - £ 0.06 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
0.402 in
10.2 mm
|
Clip On
|
||
| £ 0.0555 - £ 0.069 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.5 in
12.7 mm
|
Clip On
|
||
| £ 0.0555 - £ 0.069 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
| £ 0.111 - £ 0.1381 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
| £ 0.0555 - £ 0.069 | Request the lead time here |
0.217 in
5.5 mm
|
Natural
|
0.5 in
12.7 mm
|
Clip On
|
||
| £ 0.2849 - £ 0.2976 | 987 In stock |
0.217 in
5.5 mm
|
Natural
|
1.378 in
35.0 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.299 in
7.6 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.402 in
10.2 mm
|
Clip On
|
||
| 10029640 | £ 0.0482 - £ 0.06 | 4906 In stock |
0.189 in
4.8 mm
|
Natural
|
0.5 in
12.7 mm
|
Clip On
|
|
| £ 0.0482 - £ 0.06 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.5 in
12.7 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | 956 In stock |
0.189 in
4.8 mm
|
Natural
|
0.799 in
20.3 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
| £ 0.6591 - £ 0.6591 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.457 in
11.6 mm
|
Clip On
|
||
| 10246214 | £ 0.6591 - £ 0.6591 | 9361 In stock |
0.189 in
4.8 mm
|
Natural
|
0.583 in
14.8 mm
|
Clip On
|
|
| 10246252 | £ 0.6591 - £ 0.6591 | 2186 In stock |
0.189 in
4.8 mm
|
Natural
|
0.614 in
15.6 mm
|
Clip On
|
|
| £ 0.236 - £ 0.2718 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.252 in
6.4 mm
|
Clip On
|
||
| £ 0.0555 - £ 0.069 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
0.402 in
10.2 mm
|
Clip On
|
||
| £ 0.0482 - £ 0.06 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
0.402 in
10.2 mm
|
Clip On
|
||
| £ 0.0555 - £ 0.069 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
0.598 in
15.2 mm
|
Clip On
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue