Quantity | Unit price |
---|---|
250 - 499 | £ 0.2875 |
500 - 999 | £ 0.282 |
1000 + | £ 0.2751 |
Ball End Type | Ball |
---|---|
Colour | Natural |
Material | PA |
Mounting Method | Clip On |
Compatible Cable Diameter Range | 32.0 - 35.0 mm |
Compatible Cable Diameter Range | 1.26 - 1.378 in |
Maximum Compatible Cable Diameter | 35.0 mm |
Maximum Compatible Cable Diameter | 1.378 in |
Minimum Compatible Cable Diameter | 32.0 mm |
Minimum Compatible Cable Diameter | 1.26 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue